Key features and benefits
- Simple control interface
- I/O expansion
- Asynchronous and synchronous load options
- High frequency
- Cascadable
- LED drivers
Key applications
- Displays
- Control units
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC164; 74AHCT164 | 8-bit serial-in/parallel-out shift register | ACT |
|
74AHC164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC594; 74AHCT594 | 8-bit shift register with output register | ACT |
|
74AHC594BQ | 8-bit shift register with output register | Production | |
74AHC594D | 8-bit shift register with output register | Production | |
74AHC594DB | 8-bit shift register with output register | EndOfLife | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHCT594BQ | 8-bit shift register with output register | Production | |
74AHCT594D | 8-bit shift register with output register | Production | |
74AHCT594DB | 8-bit shift register with output register | EndOfLife | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74AHC595; 74AHCT595 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | ACT |
|
74AHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC164; 74HCT164 | 8-bit serial-in, parallel-out shift register | ACT |
|
74HC164BQ | 8-bit serial-in, parallel-out shift register | Production | |
74HC164D | 8-bit serial-in, parallel-out shift register | Production | |
74HC164DB | 8-bit serial-in, parallel-out shift register | EndOfLife | |
74HC164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HCT164BQ | 8-bit serial-in, parallel-out shift register | Production | |
74HCT164D | 8-bit serial-in, parallel-out shift register | Production | |
74HCT164DB | 8-bit serial-in, parallel-out shift register | EndOfLife | |
74HCT164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HC165; 74HCT165 | 8-bit parallel-in/serial out shift register | ACT |
|
74HC165BQ | 8-bit parallel-in/serial out shift register | Production | |
74HC165D | 8-bit parallel-in/serial out shift register | Production | |
74HC165DB | 8-bit parallel-in/serial out shift register | EndOfLife | |
74HC165PW | 8-bit parallel-in/serial out shift register | Production | |
74HCT165BQ | 8-bit parallel-in/serial out shift register | Production | |
74HCT165D | 8-bit parallel-in/serial out shift register | Production | |
74HCT165DB | 8-bit parallel-in/serial out shift register | EndOfLife | |
74HCT165PW | 8-bit parallel-in/serial out shift register | Production | |
74HC166; 74HCT166 | 8-bit parallel-in/serial out shift register | ACT |
|
74HC166D | 8-bit parallel-in/serial out shift register | Production | |
74HC166DB | EndOfLife | ||
74HC166PW | 8-bit parallel-in/serial out shift register | Production | |
74HCT166D | 8-bit parallel-in/serial out shift register | Production | |
74HCT166DB | EndOfLife | ||
74HCT166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC194 | 4-bit bidirectional universal shift register | ACT |
|
74HC194D | 4-bit bidirectional universal shift register | EndOfLife | |
74HC194DB | 4-bit bidirectional universal shift register | EndOfLife | |
74HC299 | 8-bit universal shift register; 3-state | ACT |
|
74HC299D | 8-bit universal shift register; 3-state | Production | |
74HC299DB | 8-bit universal shift register; 3-state | EndOfLife | |
74HC299PW | 8-bit universal shift register; 3-state | EndOfLife | |
74HC4094; 74HCT4094 | 8-stage shift-and-store bus register | ACT |
|
74HC4094D | 8-stage shift-and-store bus register | Production | |
74HC4094DB | 8-stage shift-and-store bus register | EndOfLife | |
74HC4094PW | 8-stage shift-and-store bus register | Production | |
74HCT4094D | 8-stage shift-and-store bus register | Production | |
74HCT4094DB | 8-stage shift-and-store bus register | EndOfLife | |
74HCT4094PW | 8-stage shift-and-store bus register | Production | |
74HC594; 74HCT594 | 8-bit shift register with output register | ACT |
|
74HC594BQ | 8-bit shift register with output register | Production | |
74HC594D | 8-bit shift register with output register | Production | |
74HC594DB | 8-bit shift register with output register | EndOfLife | |
74HC594PW | 8-bit shift register with output register | Production | |
74HCT594D | 8-bit shift register with output register | Production | |
74HCT594DB | 8-bit shift register with output register | EndOfLife | |
74HCT594PW | 8-bit shift register with output register | Production | |
74HC595; 74HCT595 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | ACT |
|
74HC595BQ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC595BZ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC595D | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC595DB | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | EndOfLife | |
74HC595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT595BQ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT595D | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT595DB | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | EndOfLife | |
74HCT595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC597; 74HCT597 | 8-bit shift register with input flip-flops | ACT |
|
74HC597D | 8-bit shift register with input flip-flops | Production | |
74HC597DB | 8-bit shift register with input flip-flops | EndOfLife | |
74HC597PW | 8-bit shift register with input flip-flops | Production | |
74HCT597D | 8-bit shift register with input flip-flops | Production | |
74HCT597DB | 8-bit shift register with input flip-flops | EndOfLife | |
74HCT597PW | 8-bit shift register with input flip-flops | Production | |
74HCS595 | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | ACT |
|
74HCS595BQ | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Qualification | |
74HCS595D | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Qualification | |
74HCS595PW | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74LV164 | 8-bit serial-in/parallel-out shift register | ACT |
|
74LV164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74LV164D | 8-bit serial-in/parallel-out shift register | Production | |
74LV164DB | 8-bit serial-in/parallel-out shift register | EndOfLife | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74LV165 | 8-bit parallel-in/serial-out shift register | ACT |
|
74LV165D | 8-bit parallel-in/serial-out shift register | Production | |
74LV165DB | 8-bit parallel-in/serial-out shift register | EndOfLife | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74LV165A | 8-bit parallel-in/serial-out shift register | ACT |
|
74LV165AD | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV4094 | 8-stage shift-and-store bus register | ACT |
|
74LV4094D | 8-stage shift-and-store bus register | Production | |
74LV4094DB | 8-stage shift-and-store bus register | EndOfLife | |
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74LV595 | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | ACT |
|
74LV595D | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV595DB | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | EndOfLife | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LVC594A | 8-bit shift register with output register | ACT |
|
74LVC594ABQ | 8-bit shift register with output register | Production | |
74LVC594AD | 8-bit shift register with output register | Production | |
74LVC594APW | 8-bit shift register with output register | Production | |
74LVC595A | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | ACT |
|
74LVC595ABQ | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LVC595AD | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LVC595APW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74VHC595; 74VHCT595 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | ACT |
|
74VHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
HEF4014B | 8-bit static shift register | ACT |
|
HEF4014BT | 8-bit static shift register | Production | |
HEF4015B | Dual 4-bit static shift register | ACT |
|
HEF4015BT | Dual 4-bit static shift register | Production | |
HEF4021B | 8-bit static shift register | ACT |
|
HEF4021BT | 8-bit static shift register | Production | |
HEF4021BTT | 8-bit static shift register | Production | |
HEF4094B | 8-stage shift-and-store register | ACT |
|
HEF4094BT | 8-stage shift-and-store register | Production | |
HEF4094BTT | 8-stage shift-and-store register | Production | |
HEF4557B | 1-to-64 bit variable length shift register | ACT |
|
HEF4557BT | 1-to-64 bit variable length shift register | EndOfLife | |
HEF4794B | 8-stage shift-and-store register LED driver | ACT |
|
HEF4794BT | 8-stage shift-and-store register LED driver | Production | |
HEF4894B | 12-stage shift-and-store register LED driver | ACT |
|
HEF4894BT | 12-stage shift-and-store register LED driver | Production | |
HEF4894BTT | 12-stage shift-and-store register LED driver | Production | |
NPIC6C4894 | Power logic 12-bit shift register; open-drain outputs | ACT |
|
NPIC6C4894D | Power logic 12-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595 | Power logic 8-bit shift register; open-drain outputs | ACT |
|
NPIC6C595BQ | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595D | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596 | Power logic 8-bit shift register; open-drain outputs | ACT |
|
NPIC6C596BQ | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596D | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596A | Power logic 8-bit shift register; open-drain outputs | ACT |
|
NPIC6C596ABQ | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596AD | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
HEF4094BTS | 8-stage shift-and-store register | EndOfLife | |
HEF4894BP | EndOfLife |
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906.pdf | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN14_SOT762-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.