Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC807-40LW | BC807-40LWX | 934070772115 | SOT323 | Order product |
BC807-40LW | BC807-40LWF | 934070772135 | SOT323 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors in a small SOT23 (TO-236AB) or SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
.
Type number | Package | ||
---|---|---|---|
Nexperia | JEITA | JEDEC | |
BC807-16L | SOT23 | - | TO-236AB |
BC807-25L | |||
BC807-40L | |||
BC807-16LW | SOT323 | SC70 | - |
BC807-25LW | |||
BC807-40LW |
High current
Three current gain selections
AEC-Q101 qualified
General-purpose switching and amplification
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC807-40LW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200.0 | -45.0 | -500.0 | 250.0 | 600.0 | 150 | 80.0 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC807-40LW | BC807-40LWX (934070772115) |
Active | C5% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC807-40LWF (934070772135) |
Active | C5% | SOT323_135 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description Texas Instrument’s PMP23496 8 kW hot-swap reference design for 48V artificial intelligence servers addresses the increase in steady-state power rating for enterprise servers (5-6 kW) compared to general servers (1-2 kW), while maintaining overall form factor. Alongisde TI’s LM5066I hot-swap controller are nine PSMN2R3-100SSE ASFETs for Hotswap and Soft Start. Providing an efficient, robust and reliable input power-path-protection solution for high-power 48V server backplane systems.
|
Type Reference design
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC807-40LW | BC807-40LWX | BC807-40LW |
|
![]() |
BC807-40LW | BC807-40LWF | BC807-40LW |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BC807L_BC807LW | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2018-01-05 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-06-17 |
SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
BC807-40LW_Nexperia_Product_Reliability | BC807-40LW Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC807-40LW | BC807-40LW SPICE model | SPICE model | 2024-08-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
File name | Title | Type | Date |
---|---|---|---|
BC807-40LW | BC807-40LW SPICE model | SPICE model | 2024-08-27 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC807-40LW | BC807-40LWX | 934070772115 | Active | SOT323_115 | 3,000 | Order product |
BC807-40LW | BC807-40LWF | 934070772135 | Active | SOT323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.