Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NBM7100BBQ | NBM7100BBQX | 935691196115 | SOT763-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCoin cell battery life booster with adaptive power optimization
The NBM7100A/B is a battery energy management device designed to maximize usable capacity from non-rechargeable, primary batteries when used in low-voltage, low-power applications requiring burst current loads. The devices overcome voltage drop and battery life limitations associated with extracting high pulse currents (Figure 1) from lithium primary batteries such as 3 V lithium manganese dioxide (LiMnO2) coin cells. which are commonly used in wireless, low-power IoT sensor applications.
The NBM7100A/B contains two stages of high efficiency DC-DC conversion and an intelligent learning algorithm. The first stage DC-DC conversion transfers energy from the lithium battery at a low constant current to a capacitive storage element. Once charged, a second DC-DC conversion cycle utilizes this stored energy to supply a regulated voltage with high pulse load current capability on the VDH output pin. The battery is never directly subjected to large load pulse currents, resulting in a longer, more predictable battery lifetime.
The proprietary learning algorithm monitors the energy used during repetitive load pulse cycles and optimizes first stage DC-DC conversion to minimize the residual charge in the storage capacitor.
A serial interface allows a microcontroller to change default configuration settings and read-back system information.
Type number | Bus interface | Auto start | Pulse ILOAD |
---|---|---|---|
NBM7100A | I²C | Yes | ≥ 200 mA |
NBM7100B | SPI | No | ≥ 200 mA |
Programmable constant battery load current: 2 mA to 16 mA
Protection against battery voltage dips (Brown-out)
Pulse output current: > 200 mA
Low ripple regulated programmable output voltage, VDH: 1.8 V to 3.6 V
Ultra-low standby current: 20 nA (typ)
Peak conversion efficiency up to 93% with adaptive optimization
Integrated fuel gauge
Small 16 pin lead-free package (SOT763-1/DHVQFN16; 2.5 mm × 3.5 mm × 0.85 mm)
Specified from -40 °C to +85 °C
Industrial: temperature, occupancy, e-metering, electronic shelf label, asset tracking, irrigation monitoring
Consumer/wearable: location tags, heart rate monitor, blood glucose meter, remote controls, key fobs
Type number | Product status | Storage element voltage | Boosting Factor | Supported storage element | Max storage cap voltage | Pulse ILOAD [max] (mA) | Package version | Package name |
---|---|---|---|---|---|---|---|---|
NBM7100BBQ | Production | SPI | No | Not Supported | 11 | 200 | SOT763-1 | DHVQFN16 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NBM7100BBQ | NBM7100BBQX (935691196115) |
Active | M7100B |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NBM7100A/B evaluation board enables the evaluation of Nexperia battery booster products, which are integrated circuits intended to expand the lifetime and current capability of primary batteries (such as coin cell or Lithium Thionyl batteries). The integration of all necessary components and the associated intuitive GUI enable fast evaluation and development of new solutions.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NBM7100BBQ | NBM7100BBQX | NBM7100BBQ |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NBM7100 | Coin cell battery life booster with adaptive power optimization | Data sheet | 2024-08-06 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100 | Coin cell battery life booster | Leaflet | 2023-06-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT763-1_115 | DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation | Packing information | 2020-04-21 |
NBM7100BBQ_Nexperia_Product_Reliability | NBM7100BBQ Nexperia Product Reliability | Quality document | 2023-05-29 |
NBM5100_NBM7100_GUI_bert_v_1_9 | GUI for NBM5100 NBM7100 evaluation board | Software | 2023-10-27 |
UM90022 | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NBM7100BBQ | NBM7100BBQX | 935691196115 | Active | SOT763-1_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.