Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NCR320U | NCR320UX | 934070294115 | SOT457 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information250 mA LED driver in SOT457
LED driver consisting of a resistor-equipped NPN transistor with two diodes on one chip in an SOT457 (SC-74; TSOP6) plastic package.
Type number | Package | |
---|---|---|
Nexperia | JEITA | |
NCR320U | SOT457 | SC-74; TSOP6 |
NCR321U |
Stabilized output current of 10 mA without external resistor
Stabilized output current adjustable up to 250 mA when an external resistor is used
High current accuracy at supply voltage variation
Low voltage overhead of 1.4 V
Reduces component count and board space
High power dissipation of 750 mW
Supply voltage up to 16 V
Digital PWM input up to 10 kHz frequency for NCR321U
AEC-Q101 qualified
Constant LED driver
Generic constant current source
Automotive applications (for example: interior lighting, dash board, instrumentation, number plate light)
Increase stabilized output current by paralleling drivers
Type number | Package version | Package name | Size (mm) | VSUP [max] (V) | Limiting IO with external resistor [max] (mA) | IO [max] (mA) | Ptot [max] (mW) | channel type (e) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|
NCR320U | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | 16.0 | 250.0 | 11.0 | 750.0 | NPN | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NCR320U | NCR320UX (934070294115) |
Active | L4 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NCR320U | NCR320UX | NCR320U |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NCR320U_NCR321U | 250 mA LED driver in SOT457 | Data sheet | 2018-12-11 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_document_factsheet_LED_Driver_2020 | Constant current LED Drivers | Leaflet | 2020-08-18 |
Nexperia_document_factsheet_LED_Driver_2020_CHN | LED Driver Factsheet CHN | Leaflet | 2020-08-20 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
NCR320U_Nexperia_Product_Reliability | NCR320U Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
NCR320U | NCR320U SPICE model | SPICE model | 2024-08-27 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NCR320U | NCR320UX | 934070294115 | Active | SOT457_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.