Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NPS4053GH-Q100 | NPS4053GH-Q100Z | 935691531147 | SOT8044-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information5.5 V, 55 mOhm load switch with precision adjustable current limit
The NPS4053-Q100 is a 5.5 V, 55 mΩ load switch with precision adjustable current limit from 110 mA to 2.5 A.
The NPS4053-Q100 switch limits the output current to a constant current by using a constant-current mode when the output load exceeds the current limit threshold or shorted. An internal voltage comparator disables the load switch when the output voltage is higher than the input to protect devices on the input side of the switch. The FLG pin is an active low output to indicate overcurrent, over temperature and reverse voltage conditions.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +125 °C
Input operating voltage range (VIN): 2.5 V to 5.5 V
Maximum continuous current (IMAX): 2 A
ON resistance (RDS(on)):
VIN = 5.5 V: 55 mΩ (typical)
VIN = 3.6 V: 65 mΩ (typical)
VIN = 2.5 V: 80 mΩ (typical)
Adjustable current limit: 110 mA to 2.5 A
±6 % current limit accuracy at 1.2 A
ILIM pin protection: can be shorted to ground or left floating
Constant current during current limit
No body diode when disabled (no current path from pin OUT to pin IN)
Active reverse voltage protection
Built in soft start
UL 62368 recognition
SOT457 (TSOP6) and SOT8044-1 (HWSON6) package option
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
IEC 61000-4-2 contact discharge 8000 V
IEC 61000-4-2 air-gap discharge 15000 V
Functional safety capable
USB ports/hubs
Power distribution in Electronic Control Unit
Current limiting circuits
Note: Connect at least 120 µF capacitor at output for USB port application, other applications except USB choose output capacitor according to actual transient requirements.
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPS4053GH-Q100 | NPS4053GH-Q100Z (935691531147) |
Active | s3 |
![]() HWSON6 (SOT8044-1) |
SOT8044-1 | SOT8044-1_147 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NPS4053 evaluation board is a specialized PCB designed for the Nexperia load switch family. The PCB features test points for GND, VIN, VOUT, FLG and EN, which allow for convenient connection of oscilloscope probes. Designed with user-friendliness in mind, it streamlines the testing and analysis of the load switch's dynamic characteristics, such as RON and smooth turn-on measurements.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPS4053GH-Q100 | NPS4053GH-Q100Z | NPS4053GH-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NPS4053_Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Data sheet | 2023-10-20 |
AN90045 | Nexperia load switch ICs | Application note | 2023-08-08 |
AN90054 | How to configure the fault and current limit pins of Nexperia NPS40XX load switch ICs | Application note | 2024-04-24 |
SOT8044-1 | plastic thermal enhanced very very thin Small Outline packages, no leads;6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2023-12-04 |
SOT8044-1_147 | DFN2020-6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2023-01-17 |
NPS4053GH-Q100_Nexperia_Product_Reliability | NPS4053GH-Q100 Nexperia Product Reliability | Quality document | 2025-03-20 |
UM90023 | NEVB-NPS4053 load switch evaluation board | User manual | 2024-08-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NPS4053GH-Q100 | NPS4053GH-Q100Z | 935691531147 | Active | SOT8044-1_147 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.