Key features and benefits
- Wide Input voltage: 2.5 V to 5.5 V
- 110 mA to 2.5 A adjustable current limit to meet multiple applications
- Fixed current limit version to simplify circuit design
- Quick output discharge to prevent output from being floating
- ILIM pin can be shorted to GND or floating to make system robust
- 6% current limit accuracy at 1.2 A
- Active reverse current blocking to prevent previous system from damage
- 15 kV ESD Protection per IEC 61000-4-2
- Constant-on or latch-off after over current
Applications
- Laptops, notebooks and PCs
- USB ports/hubs, docking station and desktops
- Set top box
- HDTV
- VoIP phones
- Printers
- Optical socket protection
- Current limiting circuits
Featured documents
Latest news and blogs
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NPS1000 | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | ACT |
|
NPS1000UP | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | Production | |
NPS1001 | 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch | ACT |
|
NPS1001UP | 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch | Production | |
NPS4001 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4001GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NPS4053 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4069 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production |
Application note (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90052.pdf | Nexperia load switch ICs compared to discrete solutions | Application note | 2024-04-09 |
AN90045.pdf | Nexperia load switch ICs | Application note | 2023-08-08 |
Leaflet (1) |
|||
File name | Title | Type | Date |
nexperia_leaflet_electronics_power_management_load_switch.pdf | NPS4053 load switch leaflet | Leaflet | 2024-03-29 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot8044-1_3d.png | HWSON6; SOT8044-1; Plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Outline 3d | 2025-04-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.