
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS4240V
40 V low VCEsat NPN transistor
NPN transistor providing low VCEsat and high current capability in a SOT666 plastic package. PNP complement: PBSS5240V.
Features and benefits
- Low collector-emitter saturation voltage VCEsat
- High collector current capability IC and ICM
- High collector current gain (hFE ) at high IC
- High efficiency leading to reduced heat generation
- Reduced printed-circuit board area requirements.
Applications
- Power management:
- DC-DC converter
- Supply line switching
- Battery charger
- LCD back lighting.
- Peripheral driver:
- Driver in low supply voltage applications (e.g. lamps and LEDs)
- Inductive load drivers (e.g. relay, buzzers and motors).
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|
PBSS4240V | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | NPN | 300.0 | 40.0 | 2000.0 | 300.0 | 900.0 | 150.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4240V | PBSS4240V,115 (934057074115) |
Obsolete | 42 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4240V | PBSS4240V,115 | PBSS4240V |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PBSS4240V | 40 V low VCEsat NPN transistor | Data sheet | 2003-01-29 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PBSS4240V_Nexperia_Product_Reliability | PBSS4240V Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS4240V | PBSS4240V SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.