Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN2R3-100SSE | PSMN2R3-100SSEJ | 934661573118 | SOT1235 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88
N-channel enhancement mode MOSFET in a LFPAK88 package qualified to 175 °C. Part of Nexperia's Application Specific MOSFETs (ASFETs) for Hotswap and Soft Start. The PSMN2R3-100SSE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package.
PSMN2R3-100SSE complements the latest "hot-swap" controllers - robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I2R losses and deliver optimum efficiency when turned fully ON.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Low RDSon for low I2R conduction losses
LFPAK88 package for applications that demand the highest performance and reliability
Hot swap
Load switch
Soft start
E-fuse
Telecommunication systems based on a 48 V backplane/supply rail
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN2R3-100SSE | SOT1235 | LFPAK88 | Production | N | 1 | 100 | 2.28 | 175 | 255 | 27 | 161 | 341 | 68 | 2.6 | N | 12300 | 2670 | 2020-02-07 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN2R3-100SSE | PSMN2R3-100SSEJ (934661573118) |
Active | X2E3S10S |
![]() LFPAK88 (SOT1235) |
SOT1235 |
REFLOW_BG-BD-1
|
SOT1235_118 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description Analog Devices LTC4287 High Power Positive Hot Swap Controller with Power Monitor is at the heart of their latest fully featured evaluation board. This board is prepopulated and tested with a 54 V, 72 A hotswap design capable of working with a 5 mF output capacitor. It draws on the power and performance of two Nexperia 100 V, 2.3 mOhm PSMN2R3-100SSE Hotswap ASFETs with enhanced SOA in LFPAK88.
|
Type Reference design
|
Quick links
|
Shop link
|
|
Description A fully featured evaluation board for the Analog Devices LTC4286 High Power Positive Hot-Swap Controller. This 54 V, 36 A hot-swap design provides a clear example of all the peripheral components for the hot-swap power path including Nexperia's 100 V, 2.3 mOhm PSMN2R3-100SSE ASFET with enhanced SOA in LFPAK88.
|
Type Reference design
|
Quick links
|
Shop link
|
|
Description Texas Instrument’s PMP23496 8 kW hot-swap reference design for 48V artificial intelligence servers addresses the increase in steady-state power rating for enterprise servers (5-6 kW) compared to general servers (1-2 kW), while maintaining overall form factor. Alongisde TI’s LM5066I hot-swap controller are nine PSMN2R3-100SSE ASFETs for Hotswap and Soft Start. Providing an efficient, robust and reliable input power-path-protection solution for high-power 48V server backplane systems.
|
Type Reference design
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN2R3-100SSE | PSMN2R3-100SSEJ | PSMN2R3-100SSE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Data sheet | 2024-06-11 |
AN50006 | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
Reliability_information_t12_sot1235 | Reliability qualification information | Quality document | 2022-10-03 |
T12_SOT1235_PSMN2R3-100SSE_Nexperia_Quality-document | PSMN2R3-100SSE Quality document | Quality document | 2022-12-16 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN2R3-100SSE | PSMN2R3-100SSE SPICE model | SPICE model | 2025-04-02 |
CauerModel_PSMN2R3-100SSE | Cauer Model PSMN2R3-100SSE | Thermal model | 2023-03-13 |
FosterModel_PSMN2R3-100SSE | Foster Model PSMN2R3-100SSE | Thermal model | 2023-03-13 |
PSMN2R3-100SSE | PSMN2R3-100SSE Thermal model | Thermal model | 2023-03-13 |
PSMN2R3-100SSE | PSMN2R3-100SSE FloTherm model | Thermal model | 2023-03-21 |
PSMN2R3-100SSE_Cauer | PSMN2R3-100SSE Cauer thermal model | Thermal model | 2023-03-13 |
PSMN2R3-100SSE_Foster | PSMN2R3-100SSE Foster thermal model | Thermal model | 2023-03-13 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
PSMN2R3-100SSE | PSMN2R3-100SSE SPICE model | SPICE model | 2025-04-02 |
CauerModel_PSMN2R3-100SSE | Cauer Model PSMN2R3-100SSE | Thermal model | 2023-03-13 |
FosterModel_PSMN2R3-100SSE | Foster Model PSMN2R3-100SSE | Thermal model | 2023-03-13 |
PSMN2R3-100SSE | PSMN2R3-100SSE Thermal model | Thermal model | 2023-03-13 |
PSMN2R3-100SSE | PSMN2R3-100SSE FloTherm model | Thermal model | 2023-03-21 |
PSMN2R3-100SSE_Cauer | PSMN2R3-100SSE Cauer thermal model | Thermal model | 2023-03-13 |
PSMN2R3-100SSE_Foster | PSMN2R3-100SSE Foster thermal model | Thermal model | 2023-03-13 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN2R3-100SSE | PSMN2R3-100SSEJ | 934661573118 | Active | SOT1235_118 | 2,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.