
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1PS76SB17
4 V, 30 mA low capacitance Schottky barrier diode
Planar low capacitance Schottky barrier diode encapsulated in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Very low diode capacitance
Very low forward voltage
Very small SMD plastic package
AEC-Q101 qualified
Applications
Digital applications:
Ultra high-speed switching
Clamping circuits
RF applications:
Diode ring mixer
RF detector
RF voltage doubler
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|
1PS76SB17 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4 | single | 600@IF=10mA | 1@VR=0V | 0.25@VR=3V | Y |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS76SB17 | 1PS76SB17,115 (934045400115) |
Discontinued / End-of-life | S7 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS76SB17 | 1PS76SB17,115 | 1PS76SB17 |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
1PS76SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | Data sheet | 2022-12-27 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
1PS76SB17_Nexperia_Product_Reliability | 1PS76SB17 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
1PS76SB17 | 1PS76SB17 SPICE model | SPICE model | 2012-07-22 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.