Automotive low capacitance Schottky diodes

Built to withstand challenging automotive RF applications

Very low capacitance Schottky planar diodes with low forward voltage. AEC-Q101 qualified and ultra high-speed switching make them ideal in a variety of RF applications like RF detectors. Available in very small SMD plastic packages.

Parametric search

Automotive low capacitance Schottky diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
1PS66SB82; 1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes ACT
1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes EndOfLife
1PS10SB82 Schottky barrier diode Production
1PS70SB82 Schottky barrier (double) diodes Production
1PS70SB84 Schottky barrier (double) diodes Production
1PS70SB85 Schottky barrier (double) diodes EndOfLife
1PS76SB17 4 V, 30 mA low capacitance Schottky barrier diode EndOfLife
1PS79SB17 4 V, 30 mA low capacitance Schottky barrier diode EndOfLife
BAT17 Schottky barrier diode Production
BAT54LS-Q Schottky barrier diode Production
PMBD353 Schottky barrier double diode Production
PMBD354 Schottky barrier double diode EndOfLife
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk.png plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference