
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1PS88SB82
15 V, 30 mA low Cd Schottky barrier diodes
Epitaxial low capacitance Schottky barrier diodes encapsulated in very small SMD plastic packages.
Features and benefits
Low diode capacitance
Low forward voltage
Very small SMD plastic packages
AEC-Q101 qualified
Applications
Digital applications:
Ultra high-speed switching
Clamping circuits
RF applications:
Diode ring mixer
RF detector
RF voltage doubler
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
1PS88SB82 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS88SB82 | 1PS88SB82,115 (934056580115) |
Withdrawn / End-of-life | E1% |
![]() TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
1PS88SB82,165 (934056580165) |
Obsolete | E1% | SOT363_165 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS88SB82 | 1PS88SB82,115 | 1PS88SB82 |
|
![]() |
1PS88SB82 | 1PS88SB82,165 | 1PS88SB82 |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
1PS66SB82_1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Data sheet | 2018-08-28 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
1PS88SB82_Nexperia_Product_Reliability | 1PS88SB82 Nexperia Product Reliability | Quality document | 2021-03-19 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
1PS88SB82 | 1PS88SB82 SPICE model | SPICE model | 2012-07-22 |
1PS88SB82 | 1PS88SB82 SPICE model | SPICE model | 2025-04-07 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.