
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ABT162245ADL
16-bit bus transceiver with 30 Ω series termination resistors; 3-state
The 74ABT162245A is a high-performance BiCMOS product, which combines low static and dynamic power dissipation with high speed.
This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features two output enable inputs (nOE) for easy cascading and two direction inputs (nDIR) for direction control.
The 74ABT162245A is designed with 30 Ω series resistance in both the upper and lower output structures. This design reduces line noise in applications such as memory address drivers, clock drivers and bus receivers and transmitters.
Two options are available, 74ABT162245A which does not have the bus hold feature and the 74ABTH162245A which incorporates the bus hold feature.
Features and benefits
- 16-bit bidirectional bus interface
- Multiple VCC and GND pins minimize switching noise
- 3-state buffers
- Output capability: +12 mA/–32 mA
- 74ABTH162245A incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs
- Integrated 30 Ω termination resistors
- Power-up 3-state
- Latch-up performance: JESD 78 Class II exceeds 500 mA
- ESD protection:
- HBM JESD-A114E exceeds 2000 V
- CDM JESD22-C101C exceeds 1000 V
- Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
74ABT162245ADL | SSOP48 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT162245ADL | 74ABT162245ADL,112 (935204120112) |
Obsolete | ABT162245A |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ABT162245ADL,118 (935204120118) |
Obsolete | ABT162245A | SOT370-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT162245ADL | 74ABT162245ADL,112 | 74ABT162245ADL |
|
![]() |
74ABT162245ADL | 74ABT162245ADL,118 | 74ABT162245ADL |
|
![]() |
Series
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
abt162245a | abt162245a IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
abt16 | abt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
abt162245a | abt162245a IBIS model | IBIS model | 2013-04-08 |
abt16 | abt16 Spice model | SPICE model | 2013-05-07 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.