
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ALVT162245DL
16-bit transceiver with 30 Ohm termination resistors; 3-state
The 74ALVT162245 is a 16-bit transceiver with 30 Ω termination resistors and 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state.
Alternatives
Features and benefits
16-bit bidirectional bus interface
3-State buffers
Wide supply voltage range from 2.3 to 3.6 V
5V I/O compatible
Overvoltage tolerant inputs to 5.5 V
Output capability: +12 mA/–12 mA
Direct interface with TTL levels
Input and output interface capability to systems at 5 V supply
BiCMOS high speed and output drive
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Live insertion/extraction permitted
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
IOFF circuitry provides partial Power-down mode operation
Power-up 3-State
No bus current loading when output is tied to 5 V bus
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
74ALVT162245DL | SSOP48 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162245DL | 74ALVT162245DL,112 (935217880112) |
Obsolete | ALVT162245 |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT162245DL,118 (935217880118) |
Obsolete | ALVT162245 | SOT370-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT162245DL | 74ALVT162245DL,112 | 74ALVT162245DL |
|
![]() |
74ALVT162245DL | 74ALVT162245DL,118 | 74ALVT162245DL |
|
![]() |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162245 | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Data sheet | 2024-06-25 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
alvt162245 | alvt162245 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162245 | alvt162245 IBIS model | IBIS model | 2013-04-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.