Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC69-16PAS | BC69-16PASX | 934068112115 | SOT1061D | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 2 A PNP medium power transistors
PNP medium power transistors in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.
NPN complement: BC68PAS series
High collector current capability IC and ICM
Reduced Printed-Circuit Board (PCB) area requirements
Exposed heat sink for excellent thermal and electrical conductivity
AEC-Q101 qualified
Two current gain selections
Leadless very small SMD plastic package with medium power capability
Suitable for Automatic Optical Inspection (AOI) of solder joint
Linear voltage regulators
Battery driven devices
MOSFET drivers
High-side switches
Power management
Amplifiers
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC69-16PAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | PNP | 420.0 | -20.0 | -2000.0 | 100.0 | 250.0 | 150 | 40.0 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC69-16PAS | BC69-16PASX (934068112115) |
Active | C2 |
![]() DFN2020D-3 (SOT1061D) |
SOT1061D |
REFLOW_BG-BD-1
|
SOT1061D_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC69-16PAS | BC69-16PASX | BC69-16PAS |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BC69PAS_SER | 20 V, 2 A PNP medium power transistors | Data sheet | 2020-12-08 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
SOT1061D_115 | DFN2020D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-05-29 |
BC69-16PAS_Nexperia_Product_Reliability | BC69-16PAS Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC69-16PAS | BC69-16PAS SPICE model | SPICE model | 2024-08-27 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
BC69-16PAS | BC69-16PAS SPICE model | SPICE model | 2024-08-27 |
SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC69-16PAS | BC69-16PASX | 934068112115 | Active | SOT1061D_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.