Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBZA862AVL
Quadruple low capacitance ESD suppressor
Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.
Features and benefits
Low diode capacitance
Low leakage current
SOT353 (SC-88A) surface mount package
Common anode configuration.
AEC-Q101 qualified
Applications
Communication systems
Computers and peripherals
Audio and video equipment.
Parametrics
Type number | Package name |
---|---|
BZA862AVL | TSSOP5 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZA862AVL | BZA862AVL,115 (934057259115) |
Obsolete |
TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZA862AVL | BZA862AVL,115 | BZA862AVL |
Series
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
BZA800AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2020-01-27 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BZA862AVL | BZA862AVL SPICE model | SPICE model | 2012-07-22 |
BZA862AVL | BZA862AVL SPICE model | SPICE model | 2024-10-14 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.