Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
GAN7R0-150LBE | GAN7R0-150LBEZ | 934665900328 | SOT8073-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information150 V, 7 mOhm Gallium Nitride (GaN) FET in a 2.2 mm x 3.2 mm x 0.774 mm Land Grid Array (LGA) package
The GAN7R0-150LBE is a general purpose 150 V, 7 mΩ Gallium Nitride (GaN) FET in a Land Grid Array (LGA) package. It is a normally-off e-mode device offering superior performance.
Enhancement mode - normally-off power switch
Ultra high frequency switching capability
No body diode
Low gate charge, low output charge
Qualified for standard applications
ESD protection
RoHS, Pb-free, REACH-compliant
High efficiency and high power density
Land Grid Array (LGA) package 2.2 mm x 3.2 mm x 0.774 mm
High power density and high efficiency power conversion
AC-to-DC converters, (secondary stage)
400 V to 48 V LLC converters, secondary (rectification) side
Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers
Datacom and telecom (AC-to-DC and DC-to-DC) converters
Motor drives
LiDAR (non-automotive)
Class D audio amplifiers
Type number | Package version | Package name | Product status | Configuration | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 5 V (mΩ) | Tj [max] (°C) | QGD [typ] (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GAN7R0-150LBE | SOT8073-1 | FCLGA3 | Production | e-mode | N | 1 | 150 | 7 | 150 | 1.3 | 28 | 1.1 | N | 865 | 280 | 2023-02-22 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GAN7R0-150LBE | GAN7R0-150LBEZ (934665900328) |
Active | 7R0ELBE |
![]() FCLGA3 (SOT8073-1) |
SOT8073-1 | SOT8073-1_328 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
GAN7R0-150LBE | GAN7R0-150LBEZ | GAN7R0-150LBE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
GAN7R0-150LBE | 150 V, 7 mOhm Gallium Nitride (GaN) FET in a 2.2 mm x 3.2 mm x 0.774 mm Land Grid Array (LGA) package | Data sheet | 2023-04-24 |
AN90004 | Probing considerations for fast switching applications | Application note | 2019-11-15 |
AN90005 | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006 | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
AN90021 | Power GaN technology: the need for efficient power conversion | Application note | 2020-08-14 |
AN90041 | Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs | Application note | 2023-05-09 |
SOT8073-1 | 3D model for products with SOT8073-1 package | Design support | 2023-04-13 |
2023_0001_NEX_150_Leaflet_update_Power_GaN_FETs | Leaflet Power GaN FETs | Leaflet | 2023-10-24 |
nexperia_document_leaflet_GaN_FETs_2023 | Power GaN FETs leaflet | Leaflet | 2025-01-10 |
SOT8073-1 | flip chip land gid array package; no leads; body: 3.2 x 2.2 x 0.774 mm, 3-pad | Package information | 2023-03-21 |
SOT8073-1_328 | FCLGA; Reel dry pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2023-04-18 |
GAN7R0-150LBE | GAN7R0-150LBE SPICE model | SPICE model | 2023-04-12 |
GAN7R0-150LBE_LTspice | GAN7R0-150LBE LTspice model | SPICE model | 2024-05-29 |
GAN7R0-150LBE_SIMetrix | GAN7R0-150LBE SIMetrix SPICE model | SPICE model | 2024-05-29 |
TN90004 | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
CauerModel_GAN7R0-150LBE | Cauer model GAN7R0-150LBE | Thermal model | 2023-04-12 |
FosterModel_GAN7R0-150LBE | Foster model GAN7R0-150LBE | Thermal model | 2023-04-12 |
GAN7R0-150LBE | GAN7R0-150LBE RC thermal model | Thermal model | 2023-04-12 |
GAN7R0-150LBE_Cauer | GAN7R0-150LBE Cauer model | Thermal model | 2023-04-12 |
GAN7R0-150LBE_Foster | GAN7R0-150LBE Foster model | Thermal model | 2023-04-12 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT8073-1 | 3D model for products with SOT8073-1 package | Design support | 2023-04-13 |
GAN7R0-150LBE | GAN7R0-150LBE SPICE model | SPICE model | 2023-04-12 |
GAN7R0-150LBE_LTspice | GAN7R0-150LBE LTspice model | SPICE model | 2024-05-29 |
GAN7R0-150LBE_SIMetrix | GAN7R0-150LBE SIMetrix SPICE model | SPICE model | 2024-05-29 |
CauerModel_GAN7R0-150LBE | Cauer model GAN7R0-150LBE | Thermal model | 2023-04-12 |
FosterModel_GAN7R0-150LBE | Foster model GAN7R0-150LBE | Thermal model | 2023-04-12 |
GAN7R0-150LBE | GAN7R0-150LBE RC thermal model | Thermal model | 2023-04-12 |
GAN7R0-150LBE_Cauer | GAN7R0-150LBE Cauer model | Thermal model | 2023-04-12 |
GAN7R0-150LBE_Foster | GAN7R0-150LBE Foster model | Thermal model | 2023-04-12 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
GAN7R0-150LBE | GAN7R0-150LBEZ | 934665900328 | Active | SOT8073-1_328 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.