Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS4140DPN-Q | PBSS4140DPN-QX | 934664707115 | SOT457 | Order product |
PBSS4140DPN-Q | PBSS4140DPN-QF | 934664707135 | SOT457 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V low VCEsat NPN/PNP transistor
NPN/PNP low VCEsat transistor pair in an SC-74 (SOT457) plastic package.
600 mW total power dissipation
Low collector-emitter saturation voltage
High current capability
Improved device reliability due to reduced heat generation
Replaces two SOT23 packaged low VCEsat transistors on same PCB area
Reduces required PCB area
Reduced pick and place costs
Qualified according to AEC-Q101 and recommended for use in automotive applications
General purpose switching and muting
LCD backlighting
Supply line switching circuits
Battery driven equipment (mobile phones, video cameras and hand-held devices)
Type number | Package version | Package name | Size (mm) | Product status | channel type (e) | Nr of transistors | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | VCEsat [max] (NPN) (mV) | RCEsat@IC [max] (mΩ) | hFE [min] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS4140DPN-Q | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | Production | NPN/PNP | 2 | 600 | 40 | 1 | 500 | 500 | 300 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4140DPN-Q | PBSS4140DPN-QX (934664707115) |
Active | M2 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
PBSS4140DPN-QF (934664707135) |
Active | M2 | SOT457_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4140DPN-Q | PBSS4140DPN-QX | PBSS4140DPN-Q |
|
![]() |
PBSS4140DPN-Q | PBSS4140DPN-QF | PBSS4140DPN-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PBSS4140DPN-Q | 40 V low VCEsat NPN/PNP transistor | Data sheet | 2023-11-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT457_135 | TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PBSS4140DPN-Q_Nexperia_Product_Reliability | PBSS4140DPN-Q Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS4140DPN-Q | PBSS4140DPN-Q SPICE model | SPICE model | 2024-08-27 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
File name | Title | Type | Date |
---|---|---|---|
PBSS4140DPN-Q | PBSS4140DPN-Q SPICE model | SPICE model | 2024-08-27 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBSS4140DPN-Q | PBSS4140DPN-QX | 934664707115 | Active | SOT457_115 | 3,000 | Order product |
PBSS4140DPN-Q | PBSS4140DPN-QF | 934664707135 | Active | SOT457_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.