
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS5140V
40 V low VCEsat PNP transistor
PNP low VCE sat transistor in a SOT666 plastic package.
NPN complement: PBSS4140V.
Features and benefits
- 300 mW total power dissipation
- Very small 1.6 mm x 1.2 mm x 0.55 mm ultra thin package
- Improved thermal behaviour due to flat leads
- Self alignment during soldering due to straight leads
- Low collector-emitter saturation voltage
- High current capability
- AEC-Q101 qualified
Applications
- General purpose switching and muting
- LCD back lighting
- Supply line switching circuits
- Battery driven equipment (mobile phones, video cameras and hand-held devices).
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|
PBSS5140V | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | PNP | 300.0 | -40.0 | -1000.0 | 300.0 | 800.0 | 150.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS5140V | PBSS5140V,115 (934056817115) |
Obsolete |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 | |
PBSS5140V,315 (934056817315) |
Obsolete | SOT666_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS5140V | PBSS5140V,115 | PBSS5140V |
|
![]() |
PBSS5140V | PBSS5140V,315 | PBSS5140V |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PBSS5140V | 40 V low VCEsat PNP transistor | Data sheet | 2002-03-19 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS5140V | PBSS5140V SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.