
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPEMB30
PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open
PNP/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages
Features and benefits
100 mA output current capability
Reduces component count
Built-in bias resistors
Reduces pick and place costs
Simplifies circuit design
AEC-Q101 qualified
Applications
Low current peripheral driver
Cost-saving alternative for BC857BS and BC857BV
Control of IC inputs
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PEMB30 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMB30 | PEMB30,115 (934059927115) |
Obsolete | 2T |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
PEMB30,315 (934059927315) |
Obsolete | 2T | SOT666_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMB30 | PEMB30,115 | PEMB30 |
|
![]() |
PEMB30 | PEMB30,315 | PEMB30 |
|
![]() |
Series
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PEMB30_PUMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Data sheet | 2025-04-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PEMB30_Nexperia_Product_Quality | PEMB30 Nexperia Product Quality | Quality document | 2019-05-20 |
PEMB30_Nexperia_Product_Reliability | PEMB30 Nexperia Product Reliability | Quality document | 2021-03-19 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PEMB30 | PEMB30 SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.