
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPEMH17
NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm
NPN/NPN Resistor-Equipped Transistors (RET).
Features and benefits
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
AEC-Q101 qualified
Applications
Low current peripheral driver
Control of IC inputs
Replaces general-purpose transistors in digital applications
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PEMH17 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMH17 | PEMH17,115 (934058931115) |
Obsolete | 5T |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerSeries
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PEMH17_PUMH17 | NPN/NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm | Data sheet | 2025-04-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PEMH17_Nexperia_Product_Quality | PEMH17 Nexperia Product Quality | Quality document | 2019-05-20 |
PEMH17_Nexperia_Product_Reliability | PEMH17 Nexperia Product Reliability | Quality document | 2021-03-19 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PEMH17 | PEMH17 SPICE model | SPICE model | 2024-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.