
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD3V3V4UG
Very low capacitance unidirectional quadruple ESD protection diode arrays
Very low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.
Features and benefits
- ESD protection of up to four lines
- Ultra low leakage current: IRM = 25 nA
- Very low diode capacitance
- ESD protection up to 12 kV
- Max. peak pulse power: PPP = 16 W
- IEC 61000-4-2; level 4 (ESD)
- Low clamping voltage: VCL = 11 V
- IEC 61000-4-5 (surge); IPP = 1.5 A
Applications
- Computers and peripherals
- Communication systems
- Audio and video equipment
- Portable electronics
- Cellular handsets and accessories
- Subscriber Identity Module (SIM) card protection
Parametrics
Type number | Package name |
---|---|
PESD3V3V4UG | TSSOP5 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD3V3V4UG | PESD3V3V4UG,115 (934058733115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD3V3V4UG | PESD3V3V4UG,115 | PESD3V3V4UG |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PESDXV4UF_G_W | Very low capacitance unidirectional quadruple ESD protection diode arrays | Data sheet | 2022-05-03 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD3V3V4UG | PESD3V3V4UG SPICE model | SPICE model | 2012-07-22 |
PESD3V3V4UG | PESD3V3V4UG SPICE model | SPICE model | 2025-03-28 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PESD3V3V4UG | PESD3V3V4UG SPICE model | SPICE model | 2012-07-22 |
PESD3V3V4UG | PESD3V3V4UG SPICE model | SPICE model | 2025-03-28 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.