
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPESD5V0V1BSH
Low capacitance bidirectional ESD protection diode
Extremely low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode, part of the TrEOS protection family, designed to protect one signal line from the damage caused by ESD and other transients. The device is housed in a leadless ultra small and full encapsulated DFN0603-2 (SOD972) Surface-Mounted Device (SMD) package.
Features and benefits
- Bidirectional ESD protection of one line
- Low diode capacitance Cd = 5 pF
- Ultra flat package: 0.12 mm high
- Ultra low leakage current: IRM < 1 nA
- ESD protection up to 20 kV
- IEC 61000-4-5 (surge), IPPM = 2.5 A
Applications
ESD and surge protection for:
- Portable electronics
- Audio and video equipment
- Cellular handsets and accessories
- Communication systems
- Computers and peripherals
Parametrics
Type number | Package name |
---|---|
PESD5V0V1BSH | DSN0402-2 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0V1BSH | PESD5V0V1BSHYL (934068241315) |
Obsolete |
![]() DSN0402-2 (SOD992) |
SOD992 | SOD992_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0V1BSH | PESD5V0V1BSHYL | PESD5V0V1BSH |
|
![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0402-2_SOD992_mk | silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body | Marcom graphics | 2017-01-28 |
SOD992 | silicon, leadless tiny package; 2 terminals; 0.25 mm pitch; 0.4 mm x 0.2 mm x 0.1 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.