
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMDPB28UN
20 V, dual N-channel Trench MOSFET
Dual N-channel enhancement mode Field-Effect Transistor (FET) in a small and leadless ultra thin DFN2020-6 (SOT1118) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Alternatives
Features and benefits
Very fast switching
Trench MOSFET technology
Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm
Exposed drain pad for excellent thermal conduction
Applications
Relay driver
LED backlight driver
Low-side loadswitch
Switching circuits
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | VGS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMDPB28UN | SOT1118 | DFN2020-6 | End of life | N | 2 | 20 | 8 | 37 | 51 | 150 | 5.8 | 0.87 | 3.1 | 0.51 | 0.7 | N | 265 | 76 | 2012-05-01 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMDPB28UN | PMDPB28UN,115 (934066488115) |
Obsolete |
![]() DFN2020-6 (SOT1118) |
SOT1118 |
REFLOW_BG-BD-1
|
SOT1118_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMDPB28UN | PMDPB28UN,115 | PMDPB28UN |
|
![]() |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
PMDPB28UN | 20 V, dual N-channel Trench MOSFET | Data sheet | 2012-05-01 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2020-6_SOT1118_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMDPB28UN_21_02_2012 | PMDPB28UN_21_02_2012 Spice parameter | SPICE model | 2012-04-16 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PMDPB28UN_21_02_2012 | PMDPB28UN_21_02_2012 Spice parameter | SPICE model | 2012-04-16 |
SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.