Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PMEG100V100ELPD

100 V, 10 A low leakage current Schottky barrier rectifier

Maximum Efficiency General Application (MEGA) Schottky barrier rectifier, encapsulated in a CFP15 (SOT1289) power and flat lead Surface-Mounted Device (SMD) plastic package.

Not recommended for new designs (NRND).

Features and benefits

  • Average forward current: IF(AV) ≤ 10 A

  • Reverse voltage: VR ≤ 100 V

  • Low leakage current due to high Schottky barrier technology

  • Low forward voltage

  • High power capability due to clip-bonding technology and heat sink

  • High temperature Tj ≤ 175 °C

  • Small and thin SMD power plastic package, typical height 0.78 mm

  • AEC-Q101 qualified

Applications

  • Low voltage rectification

  • Automotive LED lighting

  • High efficiency DC-to-DC conversion

  • Switch mode power supply

  • Reverse polarity protection

  • Low power consumption application

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration IR [max] (µA) Cd [max] (pF)
PMEG100V100ELPD
SOT1289 CFP15 5.8 x 4.3 x 0.78 100.0 10.0 single single 3500.0 365.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMEG100V100ELPD
PMEG100V100ELPDAZ
(934069519139)
Active 100V L10E SOT1289
CFP15
(SOT1289)
SOT1289 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1289_139
PMEG100V100ELPDZ
(934069519146)
Active 100V L10E SOT1289_146

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMEG100V100ELPD
PMEG100V100ELPDAZ PMEG100V100ELPD rohs rhf
PMEG100V100ELPD
PMEG100V100ELPDZ PMEG100V100ELPD rohs rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PMEG100V100ELPD 100 V, 10 A low leakage current Schottky barrier rectifier Data sheet 2018-04-05
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
SOT1289 3D model for products with SOT1289 package Design support 2019-01-22
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 CFP封装的肖特基整流器 Leaflet 2022-07-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP15_SOT1289_mk plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body Marcom graphics 2017-01-28
SOT1289 plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body Package information 2022-05-28
SOT1289_139 CFP15; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2023-11-06
SOT1289_146 CFP15; Reel pack for SMD, 7"; Q4/T2 product orientation Packing information 2023-11-06
PMEG100V100ELPD_Nexperia_Product_Quality PMEG100V100ELPD Nexperia Product Quality Quality document 2019-05-20
PMEG100V100ELPD_Nexperia_Product_Reliability PMEG100V100ELPD Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMEG100V100ELPD PMEG100V100ELPD SPICE Model SPICE model 2015-12-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMEG100V100ELPD PMEG100V100ELPD SPICE Model SPICE model 2015-12-08
SOT1289 3D model for products with SOT1289 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMEG100V100ELPD PMEG100V100ELPDAZ 934069519139 Active SOT1289_139 5,000 Order product
PMEG100V100ELPD PMEG100V100ELPDZ 934069519146 Active SOT1289_146 1,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG100V100ELPD PMEG100V100ELPDAZ 934069519139 SOT1289 Order product
PMEG100V100ELPD PMEG100V100ELPDZ 934069519146 SOT1289 Order product