
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMEG2002AESFB
20 V, 0.2 A low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection in a DSN0603B-2 (SOD962B) leadless ultra small Surface-Mounted Device (SMD) package.
Alternatives
Features and benefits
- Average forward current IF(AV) ≤ 0.2 A
- Reverse voltage VR ≤ 20 V
- Low forward voltage
- Low leakage current
- Ultra small and leadless SMD package
- Package height typ. 0.2 mm
Applications
- Low voltage rectification
- High efficiency DC-to-DC conversion
- Switch mode power supply
- Low power consumption applications
- Ultra high-speed switching
- LED backlight for mobile application
- Smartcard-embedded applications
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2002AESFB | SOD962B | DSN0603B-2 | 0.6 x 0.3 x 0.2 | 20.0 | 0.2 | single | single | 375.0 | 420.0 | 10.0 | 45.0 | 25.0 | DSN technology | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2002AESFB | PMEG2002AESFBYL (934071188315) |
Withdrawn / End-of-life | A |
![]() DSN0603B-2 (SOD962B) |
SOD962B | SOD962B_315 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2002AESFB | PMEG2002AESFBYL | PMEG2002AESFB |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PMEG2002AESFB | 20 V, 0.2 A low VF MEGA Schottky barrier rectifier | Data sheet | 2017-08-17 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD962B | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.2 mm body | Package information | 2022-05-04 |
PMEG2002AESFB_Nexperia_Product_Reliability | PMEG2002AESFB Nexperia Product Reliability | Quality document | 2021-03-19 |
PMEG2002AESFB | PMEG2002AESFB SPICE model | SPICE model | 2017-11-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PMEG2002AESFB | PMEG2002AESFB SPICE model | SPICE model | 2017-11-02 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.