Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG45A10EPD | PMEG45A10EPDAZ | 934068205139 | SOT1289 | Order product |
PMEG45A10EPD | PMEG45A10EPDZ | 934068205146 | SOT1289 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 10 A low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOT1289 (CFP15) power and flat lead Surface-Mounted Device (SMD) plastic package.
Average forward current: IF(AV) ≤ 10 A
Reverse voltage: VR ≤ 45 V
Low forward voltage
High power capability due to clip-bonding technology and heat sink
Small and thin SMD power plastic package, typical height 0.78 mm
Low voltage rectification
High efficiency DC-to-DC conversion
Switch mode power supply
Freewheeling application
Reverse polarity protection
Low power consumption application
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG45A10EPD
|
SOT1289 | CFP15 | 5.8 x 4.3 x 0.78 | 45.0 | 10.0 | single | single | 473.0 | 540.0 | 150.0 | 500.0 | 715.0 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG45A10EPD
|
PMEG45A10EPDAZ (934068205139) |
Active | 4510 AAAA |
![]() CFP15 (SOT1289) |
SOT1289 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1289_139 |
PMEG45A10EPDZ (934068205146) |
Active | 4510 AAAA | SOT1289_146 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG45A10EPD
|
PMEG45A10EPDAZ | PMEG45A10EPD |
|
![]() |
PMEG45A10EPD
|
PMEG45A10EPDZ | PMEG45A10EPD |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PMEG45A10EPD | 45 V, 10 A low VF MEGA Schottky barrier rectifier | Data sheet | 2017-05-22 |
AN10808 | Thermal consideration of NXP FlatPower MEGA Schottky barrier rectifiers - Selection criteria | Application note | 2015-04-29 |
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
SOT1289 | 3D model for products with SOT1289 package | Design support | 2019-01-22 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
CFP15_SOT1289_mk | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body | Marcom graphics | 2017-01-28 |
SOT1289 | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 5.8 x 4.3 x 0.78 mm body | Package information | 2022-05-28 |
SOT1289_139 | CFP15; Reel pack for SMD, 13"; Q4/T2 product orientation | Packing information | 2023-11-06 |
SOT1289_146 | CFP15; Reel pack for SMD, 7"; Q4/T2 product orientation | Packing information | 2023-11-06 |
PMEG45A10EPD_Nexperia_Product_Reliability | PMEG45A10EPD Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG45A10EPD | PMEG45A10EPD SPICE model | SPICE model | 2014-04-22 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PMEG45A10EPD | PMEG45A10EPD SPICE model | SPICE model | 2014-04-22 |
SOT1289 | 3D model for products with SOT1289 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG45A10EPD | PMEG45A10EPDAZ | 934068205139 | Active | SOT1289_139 | 5,000 | Order product |
PMEG45A10EPD | PMEG45A10EPDZ | 934068205146 | Active | SOT1289_146 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.