
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMP4501G
NPN/NPN matched double transistor
NPN/NPN matched double transistor in a very small SOT353 (SC-88A) Surface-Mounted Device (SMD) plastic package. The transistors in the SOT353 package are fully isolated internally.
PNP/PNP hFE1/hFE2 0.95 complement: PMP4201G
PNP/PNP complement: PMP5501G
Features and benefits
- Current gain matching
- Base-emitter voltage matching
- Application-optimized pinout
- AEC-Q101 qualified
Applications
- Current mirror
- Differential amplifier
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | hFE1 / hFE2 [min] | VBE1 / VBE2 [max] (mV) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PMP4501G | SOT353 | TSSOP5 | 2.1 x 1.25 x 0.95 | NPN | 45.0 | 0.1 | 200.0 | 450.0 | 0.95 | 2.0 | Y |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMP4501G | PMP4501G,115 (934059035115) |
Obsolete | R6% |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 |
PMP4501G,135 (934059035135) |
Obsolete | R6% | SOT353_135 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMP4501G | PMP4501G,115 | PMP4501G |
|
![]() |
PMP4501G | PMP4501G,135 | PMP4501G |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMP4501G | PMP4501G SPICE model | SPICE model | 2024-08-27 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.