Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PRTR5V0U2AX-Q | PRTR5V0U2AX-QR | 934665013215 | SOT143B | Order product |
PRTR5V0U2AX-Q | PRTR5V0U2AX-QVL | 934665013235 | SOT143B | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance double rail-to-rail ESD protection diode
Ultra low capacitance double rail-to-rail ElectroStatic Discharge (ESD) protection diode in a small SOT143B Surface-Mounted Device (SMD) plastic package.
The device is designed to protect two high-speed data lines or high-frequency signal lines from the damage caused by ESD and other transients.
PRTR5V0U2AX integrates two ultra low capacitance rail-to-rail diodes and one additional ESD protection diode to ensure signal line protection even if no supply voltage is available.
ESD protection of two high-speed data lines or high frequency signal lines
Ultra low input/output to ground capacitance: C(I/O-GND) = 1.8 pF
ESD protection up to 12 kV
IEC 61000-4-2, level 4 (ESD)
Very low clamping voltage due to an integrated additional ESD protection diode
Very low reverse current
Small SMD plastic package
Qualified according to AEC-Q101 and recommended for use in automotive applications
USB 2.0 ports
Digital Video Interface (DVI)
High-Definition Multimedia Interface (HDMI)
Mobile phones
Digital cameras
WAN/LAN systems
PCs, notebooks, printers and other PC peripherals
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PRTR5V0U2AX-Q | SOT143B | 2 | Unidirectional | 5.5 | 1.8 | 12 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PRTR5V0U2AX-Q | PRTR5V0U2AX-QR (934665013215) |
Active | %AE |
![]() (SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
PRTR5V0U2AX-QVL (934665013235) |
Active | %AE | SOT143B_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PRTR5V0U2AX-Q | PRTR5V0U2AX-QR | PRTR5V0U2AX-Q |
|
![]() |
PRTR5V0U2AX-Q | PRTR5V0U2AX-QVL | PRTR5V0U2AX-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PRTR5V0U2AX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Data sheet | 2022-05-03 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
SOT143B_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
SOT143B_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2025-01-20 |
PRTR5V0U2AX-Q_Nexperia_Product_Reliability | PRTR5V0U2AX-Q Nexperia Product Reliability | Quality document | 2024-04-29 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PRTR5V0U2AX-Q | PRTR5V0U2AX-QR | 934665013215 | Active | SOT143B_215 | 3,000 |
|
PRTR5V0U2AX-Q | PRTR5V0U2AX-QVL | 934665013235 | Active | SOT143B_235 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.