Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT143B | SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
SOT143B_215 | Tape reel SMD; standard product orientation 12NC ending 215 | Packing information | 2020-04-27 |
SOT143B_235 | Tape reel SMD; standard product orientation 12NC ending 235 | Packing information | 2020-04-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BCV61C | NPN general-purpose double transistors | |
BCV62C | PNP general-purpose double transistors | |
BCV61B | NPN general-purpose double transistors | |
BAS40-07 | General-purpose dual Schottky diode | |
BCM62B | PNP/PNP matched double transistor | |
BAT74 | Schottky barrier double diode | |
BCV63B | NPN general-purpose double transistors | |
BAS56 | High-speed double diode | |
BCV65 | NPN/PNP general-purpose transistor | |
BCM61B | NPN/NPN matched double transistor | |
BCV61A | NPN general-purpose double transistors | |
BCV62 | PNP general-purpose double transistors | |
BCV62A | PNP general-purpose double transistors | |
BCV61 | NPN general-purpose double transistors | |
BCV62B | PNP general-purpose double transistors | |
BCV63 | NPN general-purpose double transistors | |
BCV64B | PNP general-purpose double transistor | |
PRTR5V0U2X-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
BAS70-07-Q | General-purpose dual Schottky diode | |
BAV23-Q | Dual high-voltage switching diodes | |
PRTR5V0U2AX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
BAW101-Q | High voltage double diode | |
PESD2ETHAX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
PESD2ETHX-Q | Ultra low capacitance double rail-to-rail ESD protection diode |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BCV61C | NPN general-purpose double transistors | |
BCV62C | PNP general-purpose double transistors | |
BCV61B | NPN general-purpose double transistors | |
BCM62B | PNP/PNP matched double transistor | |
BCV63B | NPN general-purpose double transistors | |
BCV65 | NPN/PNP general-purpose transistor | |
BCM61B | NPN/NPN matched double transistor | |
BCV61A | NPN general-purpose double transistors | |
BCV62 | PNP general-purpose double transistors | |
BCV62A | PNP general-purpose double transistors | |
BCV61 | NPN general-purpose double transistors | |
BCV62B | PNP general-purpose double transistors | |
BCV63 | NPN general-purpose double transistors | |
BCV64B | PNP general-purpose double transistor |
Diodes
Type number | Description | Quick access |
---|---|---|
BAS40-07 | General-purpose dual Schottky diode | |
BAT74 | Schottky barrier double diode | |
BAW101 | High voltage double diode | |
BAV23 | Dual high-voltage switching diodes | |
BAS56 | High-speed double diode | |
BAS70-07 | General-purpose dual Schottky diode | |
BAS28 | High-speed double diode | |
BAS70-07-Q | General-purpose dual Schottky diode | |
BAV23-Q | Dual high-voltage switching diodes | |
BAW101-Q | High voltage double diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD2ETH-AX | Ultra low capacitance double rail-to-rail ESD protection diode | |
PRTR5V0U2X | Ultra low capacitance double rail-to-rail ESD protection diode | |
PRTR5V0U2AX | Ultra low capacitance double rail-to-rail ESD protection diode | |
PESD2ETH-X | Ultra low capacitance double rail-to-rail ESD protection diode | |
PRTR5V0U2X-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
PRTR5V0U2AX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
PESD2ETHAX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | |
PESD2ETHX-Q | Ultra low capacitance double rail-to-rail ESD protection diode |