Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BCV63 | BCV63,215 | 933831480215 | SOT143B | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN general-purpose double transistors
NPN general-purpose double transistors in a small SOT143B Surface-Mounted
Device (SMD) plastic package.
Low current (max. 100 mA)
Low voltage (max. 30 and 6 V).
AEC-Q101 qualified
Small SMD plastic package
General purpose switching and amplification
For use in Schmitt-trigger applications.
Type number | Package version | Package name | Size (mm) | Polarity | VCEO [max] TR1 (V) | VCEO [max] TR2 (V) | IC [max] (mA) | hFE [min] | hFE [max] | VCEsat [typ] (mV) | Ptot [max] (mW) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCV63 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 30 | 6 | 100 | 110 | 800 | 250 | 250 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCV63 | BCV63,215 (933831480215) |
Active | %D5 |
(SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BCV63 | BCV63,215 | BCV63 |
File name | Title | Type | Date |
---|---|---|---|
BCV63_63B | NPN general-purpose double transistors | Data sheet | 2018-08-28 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
SOT143B_215 | Tape reel SMD; standard product orientation 12NC ending 215 | Packing information | 2020-04-27 |
BCV63_Nexperia_Product_Quality | BCV63 Nexperia Product Quality | Quality document | 2019-05-20 |
BCV63_Nexperia_Product_Reliability | BCV63 Nexperia Product Reliability | Quality document | 2024-04-22 |
BCV63 | BCV63 SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BCV63 | BCV63,215 | 933831480215 | Active | SOT143B_215 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.