Key features and benefits
- Low current (max. 100 mA)
- Reduced component count and pick-and-place costs
- Low voltage (max. 30 and 6 V)
- Smaller designs
Key applications
- General purpose switching and amplification
- Schmitt trigger applications
Parametric search

Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT143B_mk.png | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.