Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN033-100HL | PSMN033-100HLX | 934665470115 | SOT1205 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 31 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology
Dual logic level N-channel MOSFET in an LFPAK56D (Dual Power-SO8) package using TrenchMOS technology.
High peak drain current IDM
Copper clip and flexible Leads
High operating junction temperature Tj = 175 °C
Superior reliability
Low body diode reverse recovery charge Qr
Synchronous rectifier
Forward and flyback converter
Industrial drive
Power management system
Uninterruptible Power Supply (UPS)
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN033-100HL | SOT1205 | LFPAK56D; Dual LFPAK | Production | N | 2 | 100 | 31 | 33 | 175 | 26 | 11 | 64 | 47.3 | 1.7 | N | 2377 | 153 | 2022-09-26 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN033-100HL | PSMN033-100HLX (934665470115) |
Active | 33RL10H |
![]() LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN033-100HL | PSMN033-100HLX | PSMN033-100HL |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN033-100HL | N-channel 100 V, 31 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Data sheet | 2022-09-30 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50004 | Using power MOSFETs in DC motor control applications | Application note | 2021-03-02 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
SOT1205_115 | LFPAK56D; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-01-11 |
Reliability_information_t6_sot1205 | Reliability Information T6-SOT1205 | Quality document | 2022-11-01 |
T6_SOT1205_PSMN033-100HL_Nexperia_Quality_document | PSMN033-100HL Quality document | Quality document | 2022-11-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN033-100HL | PSMN033-100HL SPICE model | SPICE model | 2022-09-27 |
CauerModel_PSMN033-100HL | Cauer model PSMN033-100HL | Thermal model | 2022-09-27 |
FosterModel_PSMN033-100HL | Foster model PSMN033-100HL | Thermal model | 2022-09-27 |
PSMN033-100HL | PSMN033-100HL RC thermal model | Thermal model | 2022-09-27 |
PSMN033-100HL_Cauer | PSMN033-100HL Cauer model | Thermal model | 2022-09-27 |
PSMN033-100HL_Foster | PSMN033-100HL Foster model | Thermal model | 2022-09-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
PSMN033-100HL | PSMN033-100HL SPICE model | SPICE model | 2022-09-27 |
CauerModel_PSMN033-100HL | Cauer model PSMN033-100HL | Thermal model | 2022-09-27 |
FosterModel_PSMN033-100HL | Foster model PSMN033-100HL | Thermal model | 2022-09-27 |
PSMN033-100HL | PSMN033-100HL RC thermal model | Thermal model | 2022-09-27 |
PSMN033-100HL_Cauer | PSMN033-100HL Cauer model | Thermal model | 2022-09-27 |
PSMN033-100HL_Foster | PSMN033-100HL Foster model | Thermal model | 2022-09-27 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN033-100HL | PSMN033-100HLX | 934665470115 | Active | SOT1205_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.