
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPZU15DB2
Dual Zener diodes
Dual isolated general-purpose Zener diodes in SOT353 (SC-88A) very small Surface-Mounted Device (SMD) standard plastic and dark-green plastic packages.
Features and benefits
Non-repetitive peak reverse power dissipation: PZSM = 40 W
Dual isolated diodes configuration
Total power dissipation: Ptot ≤ 250 mW
Small standard plastic package suitable for surface-mounted design
Tolerance series:
B2: approximately +-2 pct
Small dark-green, halogen-free plastic package suitable for surface-mounted design
Wide working voltage range:
nominal 2.7 V to 24 V
AEC-Q101 qualified
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PZU15DB2 | SOT353 | TSSOP5 | 2.1 x 1.25 x 0.95 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU15DB2 | PZU15DB2,115 (934061551115) |
Obsolete |
![]() TSSOP5 (SOT353) |
SOT353 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT353_115 | |
PZU15DB2/DG,115 (934062081115) |
Obsolete | SOT353_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU15DB2 | PZU15DB2,115 | PZU15DB2 |
|
![]() |
PZU15DB2 | PZU15DB2/DG,115 | PZU15DB2 |
|
![]() |
Series
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PZUXDB2_SER | Dual Zener diodes | Data sheet | 2025-04-14 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PZU15DB2 | PZU15DB2 SPICE model | SPICE model | 2012-07-22 |
PZU15DB2 | PZU15DB2 SPICE model | SPICE model | 2025-04-07 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.