Advanced BiCMOS Technology (ABT)

Applications

ABT logic devices are specified over 4.5 V to 5.5 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 3 ns, the ABT family includes buffers/line drivers, transceivers, latches, gates and flip flops.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

ABT products are available in standard SO and TSSOP packages.

Nexperia's ABT products are fully specified from -40°C to 85°C.

Key features and benefits

Features and benefits

  • 3 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 mA / +64 mA
  • Power-up / power-down 3-state
  • 5 V tolerant inputs
  • Bus hold options
  • Source termination options

Key applications

Applications

  • Telecommunications infrastructure
  • Medical scanners
  • Test systems

Parametric search

ABT
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74ABT162245ADL 16-bit bus transceiver with 30 Ω series termination resistors; 3-state EndOfLife
74ABTH162245ADL EndOfLife
74ABT162244DL 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state EndOfLife
74ABT16240ADL 16-bit inverting buffer/line driver; 3-state EndOfLife
74ABT16244ADL 16-bit buffer/line driver; 3-state EndOfLife
74ABT543AD Octal latched transceiver with dual enable; 3-state EndOfLife
74ABT16245BDL 16-bit bus transceiver; 3-state EndOfLife
74ABT244DB Octal buffer/line driver; 3-state EndOfLife
74ABT08DB Quad 2-input AND gate EndOfLife
74ABT00DB Quad 2-input NAND gate EndOfLife
74ABT04DB Hex inverter EndOfLife
74ABT32DB Quad 2-input OR gate EndOfLife
74ABT74DB Dual D-type flip-flop with set and reset; positive edge-trigger EndOfLife
74ABT20PW Dual 4-input NAND gate EndOfLife
74ABT20DB Dual 4-input NAND gate EndOfLife
74ABT20D Dual 4-input NAND gate EndOfLife
74ABT126DB Quad buffer; 3-state EndOfLife
74ABT16245BDGG-Q100 16-bit bus transceiver; 3-state EndOfLife
74ABT74PW Dual D-type flip-flop with set and reset; positive edge-trigger Production
74ABT32PW Quad 2-input OR gate Production
74ABT244PW Octal buffer/line driver; 3-state Production
74ABT04PW Hex inverter Production
74ABT126PW Quad buffer; 3-state Production
74ABT125PW Quad buffer; 3-state Production
74ABT00PW Quad 2-input NAND gate Production
74ABT32D Quad 2-input OR gate Production
74ABT125DB Quad buffer; 3-state EndOfLife
74ABT16240ADGG 16-bit inverting buffer/line driver; 3-state Production
74ABT125BQ Quad buffer; 3-state Production
74ABT16244ADGG 16-bit buffer/line driver; 3-state Production
74ABT04D Hex inverter Production
74ABT162244DGG 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74ABT74D Dual D-type flip-flop with set and reset; positive edge-trigger Production
74ABT245D Octal transceiver with direction pin; 3-state Production
74ABT162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state Production
74ABT244D Octal buffer/line driver; 3-state Production
74ABT125D Quad buffer; 3-state Production
74ABT00D Quad 2-input NAND gate Production
74ABT16245BDGG 16-bit bus transceiver; 3-state Production
74ABTH162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state Production
74ABT126D Quad buffer; 3-state Production
74ABT08D Quad 2-input AND gate Production
74ABT245DB Octal transceiver with direction pin; 3-state EndOfLife
74ABT08PW Quad 2-input AND gate Production
74ABT245PW Octal transceiver with direction pin; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74ABT16245BDGG-Q100 16-bit bus transceiver; 3-state EndOfLife

Documentation

File name Title Type Date
vp_1313685859885_zh_CN.zip 高级BiCMOS技术(ABT) Value proposition 2014-04-08
TSSOP14_SOT402-1_mk.png plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
vp_1313685859885.zip Advanced BiCMOS Technology (ABT) Value proposition 2017-04-06
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.