The PicoGate packages are leaded Mini Logic packages. They house the same logic families as the larger SO, TSSOP & DQFN packages. In comparison to the 74LVC08 quad 2-input AND gate, the 74LVC1G08 PicoGate is a single 2-input AND gate. This allows the use of single gates rather than using one gate of a quad device package. As well as reducing board layout complexity, PicoGate devices are ideal glue logic form implementing last minute feature additions, improving time-to-market. Their small size and lower-power consumption makes them ideal for portable electronic devices. PicoGate packages are available with 0.95 mm, 0.65 mm and 0.5 mm pin pitch.
Key features and benefits
Features and benefits
- Very small footprint
- Simplify board layout
- 0.95 mm, 0.65 mm & 0.50 mm pitch options
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Space constrained applications
- Consumer
- Portable
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74HCT3G07DC | Triple buffer with open-drain outputs | Production | |
74LVC1G27GV | Single 3-input NOR gate | Production | |
74LVC1G27GW | Single 3-input NOR gate | Production | |
74LVC1GX04GW | X-tal driver | Production | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74HC2G16GV | Dual buffer gate | Production | |
74LVC1G04GV | Single inverter | Production | |
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74LVC1G123DP | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74LVC1GX04GV | X-tal driver | Production | |
74HC2GU04GV | Dual unbuffered inverter | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74LVC2G16GW | Dual buffer gate | Production | |
74LVC1G38GV | 2-input NAND gate; open drain | Production | |
74HC2GU04GW | Dual unbuffered inverter | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74LVC1G38GW | 2-input NAND gate; open drain | Production | |
74LVC1G123DC | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74LVC3G16DP | Triple buffer | Production | |
74HCT2G16GV | Dual buffer gate | Production | |
74HCT2G16GW | Dual buffer gate | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74LVC1G16GW | Single buffer | Production | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AVC9112DC | 1-to-4 fan-out buffer | Production | |
74HC3G16DP | Triple buffer gate | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74HC2G16GW | Dual buffer gate | Production | |
74LVC1G04GW | Single inverter | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74HCT2G86DP | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G126DP-Q100 | EndOfLife | ||
74LVC1G34GW | Single buffer | Production | |
74LVC1G10GW | Single 3-input NAND gate | Production | |
74LVC1G10GV | Single 3-input NAND gate | Production | |
74LVC2G241DC | Dual buffer/line driver; 3-state | Production | |
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G32GW | Single 2-input OR gate | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74LVC1G11GV | Single 3-input AND gate | Production | |
74LVC1G332GW | Single 3-input OR gate | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G17GW | Dual non-inverting Schmitt trigger | Production | |
74LVC1G332GV | Single 3-input OR gate | Production | |
74LVC2G04GW | Dual inverter | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G04GW | Inverter | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74HC3GU04DC | Triple unbuffered inverter | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G02GW | Single 2-input NOR gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74HC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G04GW | Inverter | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74HCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AUP1G04GV | Low-power inverter | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74LVC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74AUP3G04DC | Low-power triple inverter | Production | |
74AHCT1G04GV | Inverter | Production | |
74HC2G32DC | Dual 2-input OR gate | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74HCT2G32DC | Dual 2-input OR gate | Production | |
74LVC1G00GV | Single 2-input NAND gate | Production | |
74HCT1G02GV | 2-input NOR gate | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74HC1G04GV | Inverter | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74LVC1GU04GW | Unbuffered inverter | Production | |
74HC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74HC2G34GV | Dual buffer gate | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC3G04DC | Triple inverter | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74HC1G14GW | Inverting Schmitt trigger | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC2GU04GV | Dual unbuffered inverter | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G02DC | Dual 2-input NOR gate | Production | |
74HCT2G08DP | Dual 2-input AND gate | Production | |
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HC3G34DP | Triple buffer gate | Production | |
74HC1G02GV | 2-input NOR gate | Production | |
74AUP1G02GW | Low-power 2-input NOR gate | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G125DC | Dual bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74LVC2G125DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G06GW | Inverter with open-drain output | Production | |
74HC1G32GV | 2-input OR gate | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74HC1G00GV | 2-input NAND gate | Production | |
74LVC3G06DC | Triple inverter with open-drain output | Production | |
74LVC2G34GV | Dual buffer gate | Production | |
74LVC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74LVC1G18GV | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC3G07DC | Triple buffer with open-drain outputs | Production | |
XC7SET32GV | 2-input OR gate | Production | |
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
XC7SHU04GV | Inverter | Production | |
74LVC1G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74LVC3G34DC | Triple buffer | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74HCT3G34DC | Triple buffer gate | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G126DP | Dual bus buffer/line driver; 3-state | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH08GV | 2-input AND gate | Production | |
74LVC1G157GW | Single 2-input multiplexer | Production | |
74HC2G08DC | Dual 2-input AND gate | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74LVC1G386GV | 3-input EXCLUSIVE-OR gate | Production | |
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G02DC | Dual 2-input NOR gate | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74HCT1G00GV | 2-input NAND gate | Production | |
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74HC1G08GV | 2-input AND gate | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74LVC2G06GW | Inverters with open-drain outputs | Production | |
74AHC1G04GV | Inverter | Production | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74LVC1G00GW | Single 2-input NAND gate | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74LVC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
XC7SHU04GW | Inverter | Production | |
74LVC1G80GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G34GV | Single buffer | Production | |
74HCT2G125DC | Dual buffer/line driver; 3-state | Production | |
XC7SET32GW | 2-input OR gate | Production | |
74LVC2G04GV | Dual inverter | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74LVC1G07GV | Buffer with open-drain output | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74HCT2G34GW | Dual buffer gate | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G11GW | Single 3-input AND gate | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC3G06DP | Triple inverter with open-drain output | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74LVC1G08GV | Single 2-input AND gate | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT1G04GV | Inverter | Production | |
74HC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH04GV | Inverter | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74HCT3G04DC | Triple inverter | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74HC3G14DC | Triple inverting Schmitt trigger | Production | |
74HC2G04GW | Dual inverter | Production | |
74HC1G00GW | 2-input NAND gate | Production | |
74LVC2GU04GW | Dual unbuffered inverter | Production | |
74LVC1G386GW | 3-input EXCLUSIVE-OR gate | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHCT1G32GV | 2-input OR gate | Production | |
74LVC1G14GV | Single Schmitt-trigger inverter | Production | |
74LVC1G126GV | Bus buffer/line driver; 3-state | Production | |
XC7SET08GV | 2-input AND gate | Production | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G06GV | Inverter with open-drain output | Production | |
74HC2G04GV | Dual inverter | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
XC7SH32GV | 2-input OR gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC2G17GV | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
XC7SH32GW | 2-input OR gate | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC2G07GV | Buffers with open-drain outputs | Production | |
74HC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G32GV | Single 2-input OR gate | Production | |
XC7SH02GV | 2-input NOR gate | Production | |
74HC3G34DC | Triple buffer gate | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC1GU04GV | Unbuffered inverter | Production | |
74HC2G00DP | Dual 2-input NAND gate | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74LVC2G06GV | Inverters with open-drain outputs | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
74HC1GU04GV | Single unbuffered inverter | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3G04DP | Inverter | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT2G08DC | Dual 2-input AND gate | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
XC7SH02GW | 2-input NOR gate | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT1G08GV | 2-input AND gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC2G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HC2G125DP | Dual buffer/line driver; 3-state | Production | |
74HC3G06DC | Triple inverter with open-drain outputs | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT3G06DC | Triple inverter with open-drain outputs | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74HC2G02DP | Dual 2-input NOR gate | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74AHCT3G04DC | Inverter | Production | |
74HCT1G04GW | Inverter | Production | |
74HCT2G00DC | Dual 2-input NAND gate | Production | |
74HC3G04DC | Triple inverter | Production | |
XC7SET08GW | 2-input AND gate | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74LVC1G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC1G04GW | Inverter | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74HC2G34GW | Dual buffer gate | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74LVC2G08DP | Dual 2-input AND gate | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74LVC3G04DP | Triple inverter | Production | |
74LVC2G38DC | Dual 2-input NAND gate; open drain | Production | |
74LVC3G34DP | Triple buffer | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC2G08DC | Dual 2-input AND gate | Production | |
74HC2G00DC | Dual 2-input NAND gate | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC2G17GV | Dual non-inverting Schmitt trigger | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G07GW | Buffers with open-drain outputs | Production | |
74HC1G02GW | 2-input NOR gate | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC1G125GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G175GW | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC2G00DC | Dual 2-input NAND gate | Production | |
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G07DC | Triple buffer with open-drain output | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC2G00DP | Dual 2-input NAND gate | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74HC3G04DP | Triple inverter | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74LVC1G80GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G19GW | 1-of-2 decoder/demultiplexer | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74LVC3GU04DC | Triple unbuffered inverter | Production | |
74LVC2G32DP | Dual 2-input OR gate | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC3G07DP | Triple buffer with open-drain outputs | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74LVC2G14GW | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74LVC2G17GW | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74HC1G32GW | 2-input OR gate | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G32GV | 2-input OR gate | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
XC7SET02GW | 2-input NOR gate | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HCT2G04GV | Dual inverter | Production | |
74LVC1G14GW | Single Schmitt-trigger inverter | Production | |
74LVC1G07GW | Buffer with open-drain output | Production | |
XC7SET02GV | 2-input NOR gate | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74HCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G32DP | Dual 2-input OR gate | Production | |
74LVC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74LVC1G175GV | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
XC7SET04GV | Inverter | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74LVC2G38DP | Dual 2-input NAND gate; open drain | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74LVC1G19GV | 1-of-2 decoder/demultiplexer | Production | |
74HC2G32DP | Dual 2-input OR gate | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC3G04DC | Inverter | Production | |
74LVC3GU04DP | Triple unbuffered inverter | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G02DC | Dual 2-input NOR gate | Production | |
74LVC2G32DC | Dual 2-input OR gate | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HCT1G00GW | 2-input NAND gate | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
74HC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G241DP | Dual buffer/line driver; 3-state | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74LVC3G07DP | Triple buffer with open-drain output | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74HCT1G08GW | 2-input AND gate | Production | |
74HCT1G32GW | 2-input OR gate | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74HC3GU04DP | Triple unbuffered inverter | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AUP1G332GW | Low-power 3-input OR-gate | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74HCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74HCT2G34GV | Dual buffer gate | Production | |
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G02GW | 2-input NOR gate | Production | |
74LVC2G02DP | Dual 2-input NOR gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74HC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
XC7SH04GW | Inverter | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G18GW | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AUP1G885DC | Low-power dual function gate | Production | |
74HCT1G14GV | Inverting Schmitt trigger | Production | |
74LVC2G126DC | Dual bus buffer/line driver; 3-state | Production | |
XC7SET04GW | Inverter | Production | |
74HCT2G17GW | Dual non-inverting Schmitt trigger | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HC2G08DP | Dual 2-input AND gate | Production | |
74HC1G08GW | 2-input AND gate | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74HCT2G00DP | Dual 2-input NAND gate | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74HCT2G17GV | Dual non-inverting Schmitt trigger | Production | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74HCT1G14GW | Inverting Schmitt trigger | Production | |
74HCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HC1GU04GW | Single unbuffered inverter | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74AUP1G32GW | Low-power 2-input OR-gate | Production | |
74LVC1G240GW | Single inverting buffer/line driver; 3-state | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74LVC1G125GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G157GV | Single 2-input multiplexer | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74LVC2G34GW | Dual buffer gate | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G02GV | Single 2-input NOR gate | Production | |
74HCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G32GV | 2-input OR gate | Production | |
74HCT2G04GW | Dual inverter | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74HCT3G34DP | Triple buffer gate | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74AUP1G34GW | Low-power buffer | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74HCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74HCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HCT2G02DP | Dual 2-input NOR gate | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74HCT3G07DP | Triple buffer with open-drain outputs | Production | |
74HCT3G04DP | Triple inverter | Production | |
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G126GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G08GW | Single 2-input AND gate | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
74LVC1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74HC2G14GV | Dual inverting Schmitt trigger | Production | |
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7SET14GV | Inverting Schmitt trigger | Production | |
74LVC1G57GV | Low-power configurable multiple function gate | Production | |
74LVC2G240DC | Dual inverting buffer/line driver; 3-state | Production | |
74LVC1G98GV | Low-power configurable multiple function gate | Production | |
XC7SH14GV | Inverting Schmitt trigger | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74HC2G14GW | Dual inverting Schmitt trigger | Production | |
74LVC1G58GV | Low-power configurable multiple function gate | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
74LVC1G97GV | Low-power configurable multiple function gate | Production | |
74LVC1G58GW | Low-power configurable multiple function gate | Production | |
74LVC3G14DP | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240DP | Dual inverting buffer/line driver; 3-state | Production | |
74LVC3G14DC | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G57GW | Low-power configurable multiple function gate | Production | |
74LVC3G17DC | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
74HCT2G14GW | Dual inverting Schmitt trigger | Production | |
74LVC1G99DP | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74LVC1G97GW | Low-power configurable multiple function gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74HCT2G14GV | Dual inverting Schmitt trigger | Production | |
XC7WT14DP | Triple inverting Schmitt trigger | Production | |
74LVC3G17DP | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G126DP-Q100 | EndOfLife | ||
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
VSSOP8_SOT765-1_mk.png | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
vp_1395304381843.zip | Single, dual or triple gate functions in small footprint packages | Value proposition | 2017-04-06 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.