Advanced Low-Voltage CMOS ALVC(H)

Applications

ALVC logic devices are specified over 1.65 V to 3.6 V. With a balanced output drive of 24 mA and typical propagation delay of 4 ns, the ALVC family includes parallel interface logic, gates and translators.

Over voltage tolerant I/O, source termination resistor, bus hold and power OFF are some of the advanced features of these devices making them ideal for parallel interface applications.

ALVC products are available in SO, TSSOP and innovative leadless DQFN packages for PCB space saving. Nexperia's ALVC products are fully specified from -40°C to 85°C.

Key features and benefits

Features and benefits

  • 2 ns typical propagation delay
  • Output drive capability IOH / IOL = ±24 mA
  • Low power
  • 3.6 volt-tolerant I/O
  • Live insertion/extraction permitted
  • Optional: Buffers and drivers with 30 Ω integrated series termination
  • Optional: Bus-Hold on data inputs
  • Bus interface functions available in 16-bit and 32-bit versions

Key applications

Applications

  • STB, DVD, HDTV
  • Workstations
  • Telecom and networking equipment
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

ALVC
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74ALVCH32973EC 16-bit bus transceiver and transparant D-type latch with 8 independent buffers EndOfLife
74ALVCH16244DL 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state EndOfLife
74ALVC16245DL 16-bit transceiver with direction pin; 3-state EndOfLife
74ALVCH16501DL 18-bit universal bus transceiver; 3-state EndOfLife
74ALVC16836ADGG 20-bit registered driver with inverted register enable; 3‑state EndOfLife
74ALVCH16373DL 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state EndOfLife
74ALVC16834ADGG 18-bit registered driver with inverted register enable (3‑state) EndOfLife
74ALVCH16374DL 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state EndOfLife
74ALVC162834ADGG 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state EndOfLife
74ALVCH162245DL 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state EndOfLife
74ALVCH16245DL 16-bit transceiver with direction pin; 3-state EndOfLife
74ALVC162835ADGG 18-bit registered driver with 30 Ohm termination resistors; 3-state EndOfLife
74ALVCH16823DL 18-bit bus-interface D-type flip-flop with reset and enable; 3-state EndOfLife
74ALVC16835ADGG 18-bit registered driver; 3-state EndOfLife
74ALVC162334ADGG 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) EndOfLife
74ALVC162836ADGG 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) EndOfLife
74ALVCH16821DL 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state EndOfLife
74ALVCH162244DL 16-bit buffer/line driver with 30 Ω termination resistor; 3-state EndOfLife
74ALVCH16500DGG 18-bit universal bus transceiver; 3-state Production
74ALVC16244DL 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state EndOfLife
74ALVCH16825DGG 18-bit buffer/driver; 3-state Production
74ALVCH16652DGG 16-bit transceiver/register with dual enable; 3-state Production
74ALVCH16841DGG 20-bit bus interface D-type latch; 3-state Production
74ALVCH162601DGG 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state Production
74ALVCH16843DGG 18-bit bus-interface D-type latch; 3-State Production
74ALVCH16827DGG 20-bit buffer/line driver, non-inverting; 3-state Production
74ALVC32BQ-Q100 Quad 2-input OR gate Production
74ALVC00BQ-Q100 Quad 2-input NAND gate Production
74ALVCH16952DGG 16-bit registered transceiver; 3-state Production
74ALVCH16600DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16601DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16646DGG 16-bit bus transceiver/register; 3-state Production
74ALVCH16543DGG 16-bit D-type registered transceiver; 3-state Production
74ALVC541BQ-Q100 Octal buffer/line driver; 3-state Production
74ALVC125BQ-Q100 Quad buffer/line driver; 3-state Production
74ALVCH162827DGG 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state Production
74ALVC573PW Octal D-type transparent latch; 3-state Production
74ALVC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC04PW Hex inverter Production
74ALVC00PW-Q100 Quad 2-input NAND gate Production
74ALVC04BQ Hex inverter Production
74ALVC32PW Quad 2-input OR gate Production
74ALVC14PW Hex inverting Schmitt trigger Production
74ALVC373PW Octal D-type transparent latch; 3-state Production
74ALVC374PW Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC125PW Quad buffer/line driver; 3-state Production
74ALVCH16501DGG 18-bit universal bus transceiver; 3-state Production
74ALVC04D Hex inverter Production
74ALVC125PW-Q100 Quad buffer/line driver; 3-state Production
74ALVC245PW Octal bus transceiver; 3-state Production
74ALVC00PW Quad 2-input NAND gate Production
74ALVC08PW Quad 2-input AND gate Production
74ALVC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state Production
74ALVC541BQ Octal buffer/line driver; 3-state Production
74ALVC32PW-Q100 Quad 2-input OR gate Production
74ALVC541PW Octal buffer/line driver; 3-state Production
74ALVCH16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74ALVC541D-Q100 Octal buffer/line driver; 3-state Production
74ALVC244PW Octal buffer/line driver; 3-state Production
74ALVC02PW Quad 2-input NOR gate Production
74ALVCH16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state Production
74ALVCH16374DGG 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74ALVC541PW-Q100 Octal buffer/line driver; 3-state Production
74ALVCH16821DGG 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state Production
74ALVC573BQ Octal D-type transparent latch; 3-state Production
74ALVC125BQ Quad buffer/line driver; 3-state Production
74ALVC08BQ Quad 2-input AND gate Production
74ALVC32BQ Quad 2-input OR gate Production
74ALVC245BQ Octal bus transceiver; 3-state Production
74ALVC74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC32D-Q100 Quad 2-input OR gate Production
74ALVC573D Octal D-type transparent latch; 3-state Production
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVC08D Quad 2-input AND gate Production
74ALVC14BQ Hex inverting Schmitt trigger Production
74ALVC373BQ Octal D-type transparent latch; 3-state Production
74ALVC125D Quad buffer/line driver; 3-state Production
74ALVC32D Quad 2-input OR gate Production
74ALVC02D Quad 2-input NOR gate Production
74ALVC74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC541D Octal buffer/line driver; 3-state Production
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVCH162244DGG 16-bit buffer/line driver with 30 Ω termination resistor; 3-state Production
74ALVC244BQ Octal buffer/line driver; 3-state Production
74ALVC00BQ Quad 2-input NAND gate Production
74ALVC14D Hex inverting Schmitt trigger Production
74ALVCH16373DGG 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state Production
74ALVC245D Octal bus transceiver; 3-state Production
74ALVC574D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC574BQ Octal D-type flip-flop; positive edge-trigger; 3-state Production
74ALVC373D Octal D-type transparent latch; 3-state Production
74ALVC00D Quad 2-input NAND gate Production
74ALVC125D-Q100 Quad buffer/line driver; 3-state Production
74ALVC16245DGG-Q100 16-bit transceiver with direction pin; 3-state Production
74ALVC00D-Q100 Quad 2-input NAND gate Production
74ALVC02BQ Quad 2-input NOR gate Production
74ALVC374D Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC244D Octal buffer/line driver; 3-state Production
74ALVC374BQ Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC164245DGG-Q100 16-bit dual supply translating transceiver; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74ALVC32BQ-Q100 Quad 2-input OR gate Production
74ALVC00BQ-Q100 Quad 2-input NAND gate Production
74ALVC541BQ-Q100 Octal buffer/line driver; 3-state Production
74ALVC125BQ-Q100 Quad buffer/line driver; 3-state Production
74ALVC00PW-Q100 Quad 2-input NAND gate Production
74ALVC125PW-Q100 Quad buffer/line driver; 3-state Production
74ALVC74PW-Q100 Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC32PW-Q100 Quad 2-input OR gate Production
74ALVC541D-Q100 Octal buffer/line driver; 3-state Production
74ALVC541PW-Q100 Octal buffer/line driver; 3-state Production
74ALVC32D-Q100 Quad 2-input OR gate Production
74ALVC125D-Q100 Quad buffer/line driver; 3-state Production
74ALVC16245DGG-Q100 16-bit transceiver with direction pin; 3-state Production
74ALVC00D-Q100 Quad 2-input NAND gate Production
74ALVC164245DGG-Q100 16-bit dual supply translating transceiver; 3-state Production

Documentation

File name Title Type Date
vp_1313742459929_ja_JP.zip Advanced Low-Voltage CMOS ALVC(H) Value proposition 2014-08-18
TSSOP14_SOT402-1_mk.png plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
vp_1313742459929_zh_CN.zip Advanced Low-Voltage CMOS ALVC(H) Value proposition 2017-03-04
vp_1313742459929.zip Advanced Low-Voltage CMOS ALVC(H) Value proposition 2017-04-06
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.