LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.
Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p) < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.
Key features and benefits
Features and benefits
- Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
- Partial power down support (IOFF circuitry) for modular standby applications
- Full range of gates, buffers, inverters and transceivers
- Overvoltage tolerant inputs and low noise
- Choice of CMOS or TTL input variants
- Industry standard TSSOP packages
Key applications
Applications
- Computing and peripherals (printers)
- Smart TV and set-top boxes
- Other electronics with standby
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV165AD | 8-bit parallel-in/serial-out shift register | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74LV04ATPW | Hex inverter | Production | |
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV14ABZ | Hex inverting Schmitt trigger | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_leaflet_Logic_LV-AT_201903.pdf | LV-A(T) logic family | Leaflet | 2019-03-19 |
vp_LV-AT.zip | Low-Voltage version A with TTL | Value proposition | 2019-03-21 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.