Key features and benefits
- Clock generation
- Clock division
- Integrated oscillator
- Low power cmos
- TTL compatible inputs
Key applications
- Timing applications
- Clocks
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC160 | Presettable synchronous BCD decade counter; asynchronous reset | ACT | |
74HC160D | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC160DB | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC390; 74HCT390 | Dual decade ripple counter | ACT | |
74HC390D | Dual decade ripple counter | Production | |
74HC390DB | EndOfLife | ||
74HC390PW | Dual decade ripple counter | Production | |
74HCT390D | Dual decade ripple counter | Production | |
74HCT390DB | EndOfLife | ||
74HCT390PW | Dual decade ripple counter | Production | |
74HC4017; 74HCT4017 | Johnson decade counter with 10 decoded outputs | ACT | |
74HC4017BQ | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017D | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017DB | Johnson decade counter with 10 decoded outputs | EndOfLife | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017BQ | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017D | Johnson decade counter with 10 decoded outputs | Production | |
HEF4017B | 5-stage Johnson decade counter | ACT | |
HEF4017BT | 5-stage Johnson decade counter | Production | |
HEF4518B | Dual BCD counter | ACT | |
HEF4518BT | Dual BCD counter | Production | |
74HC160DB | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC160PW | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC390PW | Dual decade ripple counter | Production | |
74HC390D | Dual decade ripple counter | Production | |
74HC4017D | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017BQ | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74HCT390D | Dual decade ripple counter | Production | |
74HCT390DB | EndOfLife | ||
74HCT390PW | Dual decade ripple counter | Production | |
74HCT4017BQ | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017D | Johnson decade counter with 10 decoded outputs | Production | |
HEF4518BT | Dual BCD counter | Production | |
74HC160D | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC390DB | EndOfLife | ||
74HC4017DB | Johnson decade counter with 10 decoded outputs | EndOfLife | |
HEF4017BT | 5-stage Johnson decade counter | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DHVQFN16_SOT763-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.