Key features and benefits
- High transition frequency
- Very low feedback capacitance (typ. 0.35 pF)
- Small and very small packages
Key applications
- TV tuner
- TV IF amplifier
- Audio amplifier
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BF550 | PNP medium frequency transistor | Production | |
BF570 | NPN medium frequency transistor | Production | |
BF824 | PNP medium frequency transistor | Production | |
BF824W | PNP medium frequency transistor | Production | |
BF840 | NPN medium frequency transistor | Production | |
BFS19 | NPN medium frequency transistor | Production | |
BFS20 | NPN medium frequency transistor | Production | |
BFS20W | NPN medium frequency transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.