Key features and benefits
- ± 10% resistance ratio tolerance
- Reduces pick and place costs
- Built-in bias resistors
- Reduces component count
- 100 mA, 500 mA and up to 800 mA output current capability
- Simplifies circuit design
Key applications
- Controlling IC inputs
- Digital systems
- Switching loads
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBRN113ET-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRN113ZT-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRN123ET-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRN123YT-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PBRP113ET-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRP113ZT-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRP123ET-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRP123YT-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.