Automotive controlled avalanche switching diodes

Offering more control over your switching circuits

Ideal for surface mounted circuits, these epitaxial medium-speed switching diodes are housed in a small SOT23 plastic SMD package. Together with featuring low leakage current they are AEC-Q101 qualified.

Parametric search

Automotive controlled avalanche switching diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BAS29 General purpose switching diode Production
BAS31 General purpose controlled avalanche (double) diodes Production
BAS35 General purpose controlled avalanche (double) diodes Production
BAS56 High-speed double diode Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk.png plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference