Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PMEG060T040CLPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T060CLPE-Q | 60 V, 2 x 3 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T080CLPE-Q | 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG060T100CLPE-Q | 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier | Production | |
PMEG2005CT-Q | 20V , 500 mA low VF dual Schottky barrier rectifier | Production | |
PMEG2020CPAS-Q | 20 V, 2 A low VF dual Schottky barrier rectifier | Production | |
PMEG3020CPAS-Q | 30 V, 2 A low VF dual Schottky barrier rectifier | Production | |
PMEG4005CT-Q | 40 V 500 mA low VF dual Schottky barrier rectifier | Production | |
PMEG6010CPAS | 60 V, 1 A low VF dual Schottky barrier rectifier | Production | |
PMEG6010CPAS-Q | 60 V, 1 A low VF dual Schottky barrier rectifier | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
DFN2020-3_SOT1061_mk.png | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.