Controlled avalanche switching diodes

More control over your switching circuits

Controlled avalanche diodes have been an ideal option for voltage regulation and clamping, as well as for basic system protection for a long time. With specified repetitive peak reverse energy, Nexperia’s proven family of controlled avalanche switching diodes including the BAS56, feature low leakage current and are AEC-Q101 qualified. 

Parametric search

Controlled avalanche switching diodes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BAS29 General purpose controlled avalanche (double) diodes Production
BAS31 General purpose controlled avalanche (double) diodes Production
BAS35 General purpose controlled avalanche (double) diodes Production
BAS56 High-speed double diode Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference