Robust and cost-effective high-voltage solutions

Discrete IGBTs (Insulated Gate Bipolar Transistors) are a staple component of medium and high-voltage applications. With growing demand for robust, efficient and cost-effective power solutions across an increasing range of applications, Nexperia’s carrier stored trench-gate advanced field-stop (FS) IGBT portfolio meets these industry demands.

Initially consisting of 650 V devices, Nexperia IGBTs deliver high ruggedness reliability and enhanced inverter power density for industrial applications. That is ideal for more traditional power applications such as Heating, Ventilation, and Air Conditioning (HVAC) systems as well as electric welding and induction heating. But also for power conversion and motor drives in current system including renewable energy (photovoltaic (PV) strings, heat pumps), EV-chargers and 5 – 20 kW (20 kHz) industrial servo motors for robotics.

Latest news and blogs

Parametric search

IGBT discretes
Please wait loading data...
Parametric search is unavailable.
Version Name Description Mounting method Surface mount Pins Pitch (mm) Footprint area (mm²) PDF
Visit our documentation center for all documentation

Leaflet (2)

File name Title Type Date
nexperia_igbt_leaflet_EN_202408.pdf 650 V IGBTs for industrial applications Leaflet 2024-08-15
nexperia_igbt_leaflet_CHN_202408.pdf 650 V IGBTs 适用于工业应用 Leaflet 2024-08-15

Marcom graphics (1)

File name Title Type Date
SOT429-2_TO-247-TL.jpg Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-04-11

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference