Size reduction X2SON4 compared to X2SON5

X2SON packages are MicroPak packages also known under package suffix GX for X2SON8, X2SON6 and X2SON5 or GX4 for X2SON4. X2SON packages’ tininess saves valuable board real estate and drive the miniaturization trend. Single, dual and triple gates are available as well as single translators.
Key features and benefits
Features and benefits
- Smaller footprint than GF and GN packages options
- High contact area-to-chip ratio and enhanced durability
- Lower PCB costs, easier placement and miniaturization
- ≥ 0.4 mm lead pitch for ease of assembly
- Low profile height (0.35mm) and low width (0.8mm)
- RoHS & dark-green compliant with NiPdAu leadframe finish
Key applications
Applications
- Space constrained applications
- Mobile devices
- Portable computing
- IoT & wearables
- Consumer electronics
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LVC1G04GX4 | Single inverter | Production | |
74AUP2G16GX | EndOfLife | ||
74AUP3G34GX | Low-power triple buffer | Production | |
74AXP2G07GX | Low-power dual buffer with open-drain output | EndOfLife | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74LVC1G17GX4 | Single Schmitt trigger buffer | Production | |
74LVC1G11GX | Single 3-input AND gate | Production | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74LVC2G00GX | Dual 2-input NAND gate | Production | |
74LVC1G332GX | Single 3-input OR gate | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74LVC2G08GX | Dual 2-input AND gate | Production | |
74LVC1G34GX4 | Single buffer | Production | |
74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
74LVC2G32GX | Dual 2-input OR gate | Production | |
74LVC2G38GX | Dual 2-input NAND gate; open drain | Production | |
74LVC2G86GX | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G14GX4 | Single Schmitt-trigger inverter | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G04GX | Low-power dual inverter | Production | |
74LVC1G07GX4 | Buffer with open-drain output | Production | |
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74AXP1G57GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GX | Low-power configurable multiple function gate | EndOfLife | |
74LVC2G04GX | Dual inverter | Production | |
74LVC2G34GX | Dual buffer gate | Production | |
74AXP2G14GX | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74LVC2G06GX | Inverters with open-drain outputs | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74LVC2G07GX | Buffers with open-drain outputs | Production | |
74AXP1G97GX | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74LVC1G97GX | Low-power configurable multiple function gate | Production | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | NotForDesignIn | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G07GX | Low-power buffer with open-drain output | EndOfLife | |
74AXP1G02GX | Low-power 2-input NOR gate | EndOfLife | |
74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
74LVC1G04GX | Single inverter | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74AXP1G04GX | Low-power inverter | EndOfLife | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74LVC1G02GX | Single 2-input NOR gate | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74AXP1G17GX | Low-power Schmitt trigger | EndOfLife | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74LVC1G32GX | Single 2-input OR gate | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
X2SON5_SOT1226_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
vp_1394553194270.zip | X2SON packages | Value proposition | 2019-02-26 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.