Focus MOSFET application – Transmission Control

Applications

Gear Selectors:

MOSFETs are used to drive solenoids that control electro-hydraulic valves or light linear mechanical loads within the gearbox to operate gear changes.

Clutch Control:

Modern clutch systems such as dual clutch control typically use brushless DC motors controlled by MOSFETs. Electric motors for transmission control often need accurate speed, direction and position control.

The control MOSFETs are often situated in the gearbox.

Key MOSFET Requirements:

  • Stable performance at elevated temperatures
  • Compact package
  • Good current handling capability
  • Low on-resistance



image

LFPAK56 (Single & Dual Power-SO8) is ideally suited to provide compact and thermally stable solutions for transmission applications.

Main benefits:

  • Robust product using advanced copper clip technology
  • Excellent current handling
  • Compact footprint

D2PAK MOSFETs can provide solutions for motor drive tasks within transmission systems.

Main benefits:

  • Low on-resistance
  • Low thermal resistance

Parametric search

Transmission Control
Please wait loading data...
Parametric search is unavailable.

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BUK764R2-80E N-channel TrenchMOS standard level FET Production
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 Production
BUK762R6-60E N-channel TrenchMOS standard level FET Production
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9M53-60E N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 Production
BUK763R8-80E N-channel TrenchMOS standard level FET Production
BUK762R0-40E N-channel TrenchMOS standard level FET EndOfLife
BUK9K52-60E Dual N-channel 60 V, 55 mΩ logic level MOSFET Production
BUK761R6-40E N-channel TrenchMOS standard level FET Production
BUK753R1-40E N-channel TrenchMOS standard level FET EndOfLife

MOSFETs

Type number Description Status Quick access
BUK764R2-80E N-channel TrenchMOS standard level FET Production
BUK7Y4R4-40E N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 Production
BUK762R6-60E N-channel TrenchMOS standard level FET Production
BUK7Y3R5-40E N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 Production
BUK9M53-60E N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 Production
BUK763R8-80E N-channel TrenchMOS standard level FET Production
BUK762R0-40E N-channel TrenchMOS standard level FET EndOfLife
BUK9K52-60E Dual N-channel 60 V, 55 mΩ logic level MOSFET Production
BUK761R6-40E N-channel TrenchMOS standard level FET Production
BUK753R1-40E N-channel TrenchMOS standard level FET EndOfLife

Documentation

File name Title Type Date
Gearstick_A3.png Gearstick Marcom graphics 2015-03-18
vp_1426760840226.zip Focus MOSFET application – Transmission Control Value proposition 2017-04-06
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.