WLCSP MOSFETs

Small-signal MOSFETs in WLCSP package offer best-in-class RDS(on) to space ratio, offering space savings of up to 45%, compared to DFN1010 packages. An ideal solution for applications where small form factor is key and providing performance that is higher than equivalent parts in DFN packages. Available in both N-channel and P-channel, all parts are equipped with ESD protection of >2kV and with high power capability of >1300 mW.

Features and Benefits

  • N-Channel and P-Channel versions available
  • Lowest RDS(on) per mm²
  • WLCSP 4 balls with low RDS(on) and smallest footprint
  • WLCSP 6 balls with low RDS(on) and small footprint
  • WLCSP 9 balls with lowest RDS(on) and small footprint
  • ESD protection above 2 kV HBM
  • Low RDS(on) down to 15 mΩ
  • Best-in-class RDS(on) to space ratio
  • Easy PCB design
  • ID up to 9.6 A
  • Low voltage drive (VGS(th)= 0.6 V typ.)
  • VDS = 12 - 60 V; VGS = 8

Applications

  • Load switching for mobile devices
  • Battery switch
  • LED driver
  • High-speed line drivers
  • Wearables
  • E-cigarettes
  • Mobile accessories
  • Hearing aids
  • ID cards
  • Computing accessories
  • Battery polarity protection

Parametric search

WLCSP MOSFETs
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PMCM6501UNE 20 V, N-channel Trench MOSFET Production
PMCM6501VPE 12 V, P-channel Trench MOSFET Production
PMCM4401UNE 20 V, N-channel Trench MOSFET Production
PMCM4401UPE 20 V, P-channel Trench MOSFET Production
PMCM6501UPE 20 V, P-channel Trench MOSFET Production
PMCM6501VNE 12 V, N-channel Trench MOSFET Production
PMCM4401VNE 12V, N-channel Trench MOSFET Production
PMCM4401VPE 12 V, P-channel Trench MOSFET Production
PMCM4402UPE 20 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
AN11119.pdf Medium power small-signal MOSFETs in DC-to-DC conversion Application note 2013-05-07
WLCSP4_mk.png WLCSP4 Marcom graphics 2017-01-28
WLCSP6_mk.png WLCSP6 Marcom graphics 2017-01-28
nexperia_document_leaflet_WLCSP_201803.pdf Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) Leaflet 2018-04-25
AN90009.pdf Leakage of small-signal MOSFETs Application note 2019-11-08
vp_WLCSP_MOSFETs.zip WLCSP MOSFETs Value proposition 2020-01-15
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN.pdf 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 Leaflet 2022-07-04
nexperia_document_leaflet_SsMOS_for_mobile_2022.pdf High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages Leaflet 2022-07-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.