Small-signal MOSFETs Q-portfolio

Nexperia's small-signal MOSFET Q-portfolio showcases a range of high-quality devices crafted to meet rigorous automotive standards. This portfolio features a variety of small-signal MOSFET packages, including the ultra-compact DFN1110D-3, DFN1412-6, and DFN1006. These packages are designed for superior thermal performance, reliability, and miniaturization, addressing the industry's demand for compact, high-efficiency components. Additionally, the portfolio includes devices in the standard SOT23, SOT323, and SOT363 packages.

Adhering to AEC-Q101 standards, the small-signal Q-portfolio is also engineered to meet future automotive requirements, offering extended service support and a longevity guarantee of over 10 years.

Read more about our longevity program: https://www.nexperia.com/support/customer-support/longevity

Type number Package version Package name Channel type VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V (mΩ)
BSS138AKQB-Q SOT8015 DFN1110D-3 N 60 2800 3600
2N7002AKQB-Q SOT8015 DFN1110D-3 N

60

2800 3500
BSS138AKRA-Q SOT1268 DFN1412-6 N 60 2900 3700
2N7002AKRA-Q SOT1268 DFN1412-6 N 60 2900 3600
BSS138AKM-Q SOT883 DFN1006-3 N 60 3000 3900
2N7002AKM-Q SOT883 DFN1006-3 N 60 3000 3600
BSS138AK-Q SOT23 SOT23 N 60 3000 3900
2N7002AK-Q SOT23 SOT23 N 60 3000 3600
BSS138AKW-Q SOT323 SC-70 N 60 3000 3900
2N7002AKW-Q SOT323 SC-70 N 60 3000 3600
BSS138AKS-Q SOT363 TSSOP6 N 60 3000 3900
2N7002AKS-Q SOT363 TSSOP6 N 60 3000 3600