Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia delivers widest range of AEC-Q101 discretes in miniature, leadless rugged DFN packages

Nexperia delivers widest range of AEC-Q101 discretes in miniature, leadless rugged DFN packages

June 23, 2020

Nijmegen -- Up to 90% space saving over current SMD devices; AOI-capable

Nexperia, the expert in essential semiconductors, today announced the industry’s widest portfolio of automotive-qualified discretes in space-saving, thermally-efficient, AOI-compatible DFN (Discrete Flat No leads) packages. The AEC-Q101 range of devices available cuts across all Nexperia’s product groups and includes switching, Schottky, Zener and protection diodes, bipolar junction transistors (BJTs), N- and P-channel MOSFETs, resistor-equipped transistors and LED drivers.

Automotive qualified discrete leadless packages offered by Nexperia range from the very small form factor DFN1006BD-2 (1 x 0.6 x 0.5 mm) up to DFN2020D-3 (2 x 2 x 0.65 mm), including the recently-released DFN1110D-3 and DFN1412D-3 styles. DFN devices can measure as small as 0.6 mm2 offering a PCB space-saving of up to 90 % when compared to current SOT23 devices. The excellent thermal performance (Rth(j-sp)) allows an equal or better Ptot on the smaller DFN footprint. At the same time these packages stay cooler and improve overall system reliability. The Nexperia DFN package technology supports a Tj capability of up to 175°C.

Because automated optical inspection (AOI) is vital for some applications – especially automotive - Nexperia pioneered the development of side-wettable flanks (SWF) for the DFN package in 2010 and devices with SWF are now a proven, accepted solution. This enables visible solder joints to be inspected post soldering. An additional benefit of DFN packages with SWF comes from the mechanical robustness of the bond to the PCB, which is better than devices without side-wettable flanks. SWF improve shear forces and board bending capabilities.

Mark Roeloffzen, Vice President & General Manager of Nexperia’s Bipolar Discretes Business Group comments: “With the automotive DFN package family Nexperia gives engineers the choice: either to develop their application with current leaded SMD packages or in the space saving DFN technology. We are dedicated to lead the market with package innovation serving customer needs and offering the broadest discrete portfolio in DFN technology.”

A large number of discrete semiconductors in DFN packages is already in volume production, and Nexperia will release many more throughout 2020, resulting in the industry’s widest portfolio of such devices. Types available include standard, high-runner products such as BC847, BC817 and BAV99, plus many more.

More information on the new AEC-Q101-qualified portfolio of DFN-packaged discretes with SWF - including product specs and datasheets - is available at www.nexperia.com/automotiveDFN.

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, The Netherlands, Nexperia annually ships more than 90 billion products, each meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com