New 175°C AEC-Q101 MOSFETs in miniature leadless packages from Nexperia enable automated inspection
September 19, 2018Nijmegen -- Replace larger SO8 and SOT223 devices

Nexperia, the global leader in discretes, logic and MOSFET devices, today announced the industry’s first AEC-Q101-qualified MOSFETs that are both rated for use at up to 175 °C and are available in the AOI-compatible DFN2020 package (DFN = Discrete Flat No leads). More, the new devices measure just 2 mm x 2 mm, much smaller and lighter than SOT223 and SO8-packages yet with comparable electrical and thermal performance.
Many leadless packages cannot be inspected using AOI techniques, so Nexperia pioneered the development of the DFN2020 package with side-wettable flanks (SWF), enabling Automatic optical inspection (AOI) – a critical automotive industry requirement – to be employed. Packages with SWF are now a proven, accepted solution.
Comments Malte Struck, Nexperia’s product manager for small signal MOSFETs: “The DFN package with side-wettable flanks is gaining significant traction with automotive manufacturers as it saves space and can be automatically inspected. Our new 175 °C parts are being used in under-the-hood applications, especially near the engine or gearbox. The unique offering of an automotive-grade MOSFET that is both qualified to 175 °C and which incorporates side-wettable flanks makes the DFN2020 additionally suitable for a wide range of medium-power automotive applications.”
The new automotive-qualified parts extend Nexperia’s low and medium power MOSFET portfolio. Six 40 V and 60 V devices are available with the higher temperature rating and automotive approval, each with low RDS(on) of between 20 mΩ and 40 mΩ.
More information on the new DFN2020 MOSFETs (BUKxxx) including product specs and datasheets is available at https://efficiencywins.nexperia.com/efficient-products/DFN2020-Automotive-MOSFETs.html
About Nexperia
Nexperia, the former Standard Products division of NXP, is a dedicated global leader in Discretes, Logic and MOSFET devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: 90 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.
With over 50 years history supplying to the world’s biggest companies, Nexperia has over 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO9001, ISO/TS16949, ISO14001 and OHSAS18001.
Nexperia: Efficiency wins.
For press information, please contact:
Nexperia
Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com
Agency: BWW Communications
Nick Foot, director
Phone: +44 1491 636393
Email: nick.foot@bwwcomms.com